3-Port Solenoid Valve, Direct Acting Type, Elastic Seal, Clean Series, 10-SY100 Manifold

3-Port Solenoid Valve, Direct Acting Type, Elastic Seal, Clean Series, 10-SY100 Manifold
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-SS3Y1-S41-08-M5

Part Number
10-SS3Y1-S41-08-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.77 €

1 Quote

Loading...

  1. 1

Basic information

Type Manifold Base Type S41 type Number of Stations 8
Port pipe connection port diameter M5 × 0.8 CE compliant Not compatible

This page is 3-Port Solenoid Valve, Direct Acting Type, Elastic Seal, Clean Series, 10-SY100 Manifold, part number 10-SS3Y1-S41-08-M5.
You can find the detail information about specifications and dimensions on part number 10-SS3Y1-S41-08-M5.

Tech Support