Manufacturer part number: SS3Y1-31-02-Q
Brand: SMC
Price: 21.82 €
Delivery time: 98 Days
Type: 31 type
Number of Stations: 2
Port pipe connection port diameter: -
CE compliant: CE-compliant product
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS3Y1-31-02-Q
Type | Manifold Base |
---|
This page is 3-port solenoid valve Direct acting elastic body seal SY100 series manifold, part number SS3Y1-31-02-Q.
You can find the detail information about specifications and dimensions on part number SS3Y1-31-02-Q.
Configure
Basic Attributes
Port pipe connection port diameter
Type
Type
Number of Stations
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS3Y1-30-05-F-Q |
SS3Y1-30-06-F-Q |
SS3Y1-30-08-F-Q |
SS3Y1-31-03-Q |
SS3Y1-31-04-Q |
SS3Y1-31-05-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Number of Stations | Port pipe connection port diameter | CE compliant |
---|---|---|---|---|---|---|---|---|
27.02 € | 1 | 98 Days | 30 type | 5 | - | CE-compliant product | ||
29.23 € | 1 | 98 Days | 30 type | 6 | - | CE-compliant product | ||
33.68 € | 1 | 26 Days | 30 type | 8 | - | CE-compliant product | ||
28.53 € | 1 | 98 Days | 31 type | 3 | - | CE-compliant product | ||
35.23 € | 1 | 98 Days | 31 type | 4 | - | CE-compliant product | ||
41.89 € | 1 | 98 Days | 31 type | 5 | - | CE-compliant product |