Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Number of Valves (pcs) | CE compliant | Piping model | Environment / application specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|
13.98 € | 1 | Quote | Manifold Base | - | M5 Screw | 2 | CE-compliant product | Body Ported Type | Standard | ||
17.98 € | 1 | Quote | Manifold Base | - | M5 Screw | 3 | CE-compliant product | Body Ported Type | Standard | ||
21.08 € | 1 | Quote | Manifold Base | - | M5 Screw | 4 | CE-compliant product | Body Ported Type | Standard | ||
24.23 € | 1 | Quote | Manifold Base | - | M5 Screw | 5 | CE-compliant product | Body Ported Type | Standard | ||
27.27 € | 1 | Quote | Manifold Base | - | M5 Screw | 6 | CE-compliant product | Body Ported Type | Standard | ||
30.35 € | 1 | Quote | Manifold Base | - | M5 Screw | 7 | CE-compliant product | Body Ported Type | Standard | ||
40.85 € | 1 | Quote | Manifold Base | - | M5 Screw | 10 | CE-compliant product | Body Ported Type | Standard | ||
54.21 € | 1 | 26 Days | Manifold Base | - | M5 Screw | 14 | CE-compliant product | Body Ported Type | Standard | ||
60.90 € | 1 | 26 Days | Manifold Base | - | M5 Screw | 16 | CE-compliant product | Body Ported Type | Standard | ||
21.82 € | 1 | Quote | Manifold Base | - | M5 Screw | 2 | CE-compliant product | Base Mounted Type | Standard | ||
32.48 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 3 | CE-compliant product | Base Mounted Type | Standard | ||
25.73 € | 1 | 39 Days | - | 3 | M5 Thread | - | CE Marked | - | - | ||
39.19 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 4 | CE-compliant product | Base Mounted Type | Standard | ||
29.63 € | 1 | 39 Days | - | 4 | M5 Thread | - | CE Marked | - | - | ||
33.58 € | 1 | Quote | Manifold Base | - | M5 Screw | 5 | CE-compliant product | Base Mounted Type | Standard | ||
52.60 € | 1 | 39 Days | - | 6 | ø4 one-touch fitting | - | CE Marked | - | - | ||
37.47 € | 1 | Quote | Manifold Base | - | M5 Screw | 6 | CE-compliant product | Base Mounted Type | Standard | ||
59.24 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 7 | CE-compliant product | Base Mounted Type | Standard | ||
41.35 € | 1 | Quote | Manifold Base | - | M5 Screw | 7 | CE-compliant product | Base Mounted Type | Standard | ||
45.32 € | 1 | Quote | Manifold Base | - | M5 Screw | 8 | CE-compliant product | Base Mounted Type | Standard | ||
72.71 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 9 | CE-compliant product | Base Mounted Type | Standard | ||
49.27 € | 1 | Quote | Manifold Base | - | M5 Screw | 9 | CE-compliant product | Base Mounted Type | Standard | ||
53.18 € | 1 | Quote | Manifold Base | - | M5 Screw | 10 | CE-compliant product | Base Mounted Type | Standard | ||
57.06 € | 1 | Quote | Manifold Base | - | M5 Screw | 11 | CE-compliant product | Base Mounted Type | Standard | ||
92.89 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 12 | CE-compliant product | Base Mounted Type | Standard | ||
60.97 € | 1 | Quote | Manifold Base | - | M5 Screw | 12 | CE-compliant product | Base Mounted Type | Standard | ||
106.23 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 14 | CE-compliant product | Base Mounted Type | Standard | ||
112.98 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 15 | CE-compliant product | Base Mounted Type | Standard | ||
119.65 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 16 | CE-compliant product | Base Mounted Type | Standard | ||
76.61 € | 1 | Quote | Manifold Base | - | M5 Screw | 16 | CE-compliant product | Base Mounted Type | Standard | ||
80.52 € | 1 | Quote | Manifold Base | - | M5 Screw | 17 | CE-compliant product | Base Mounted Type | Standard | ||
84.40 € | 1 | Quote | Manifold Base | - | M5 Screw | 18 | CE-compliant product | Base Mounted Type | Standard | ||
146.45 € | 1 | Quote | Manifold Base | - | Quick-connect fitting for ø4 | 20 | CE-compliant product | Base Mounted Type | Standard | ||
92.26 € | 1 | Quote | Manifold Base | - | M5 Screw | 20 | CE-compliant product | Base Mounted Type | Standard | ||
2.47 € | 1 | 39 Days | Blank Plate | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Number of Valves(pcs)
CE compliant
Piping model
Environment / application specifications
Type
Filter by standard shipping days
Optional Attributes