Explosion-proof 5-port pilot type solenoid valve 50-VFE3000 / 5000 series manifold

Explosion-proof 5-port pilot type solenoid valve 50-VFE3000 / 5000 series manifold
Can only be used in Japan as an explosion-proof structure certified product

·Structure Standard (Gas steam explosion proof): d2G4 (Type test pass number T46132)
·Technical standards (IEC standard 79 related): Exd II BT4 (Type certification pass number TC14604)

* This product has been certified by the industrial safety technology association (TIIS) for the explosion-proof structure and electrical machinery / equipment type certification for the pilot valve type.

[Please refer to the followings for the catalog]
·50-VFE3000 series P. 14
·50-VFE5000 series P. 18

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50-VV5FE3-30-05
50-VV5FE3-30-06
50-VV5FE3-30-07
50-VV5FE3-30-10
50-VV5FE3-40-02-02
50-VV5FE5-21-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Number of Stations Port pipe connection port diameter Thread standard Applicable valve

79.74 €

1 98 Days 30 W5--50-VFE3000

90.60 €

1 98 Days 30 W6--50-VFE3000

101.39 €

1 98 Days 30 W7--50-VFE3000

133.90 €

1 98 Days 30 W10--50-VFE3000

104.85 €

1 98 Days 40 W21/4Rc50-VFE3000

260.40 €

1 98 Days 21 type6--50-VFE5000

Loading...

  1. 1

Basic information

Type Manifold Base

Tech Support