Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
56-VV5QC21-06C6MD2N
Part Number
|
---|
56-VV5QC21-06C6MD2N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Option | Manifold wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
688.16 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 6 | Quick-connect fitting for ø6 | None | N/A | None |
Loading...
Type | Manifold Base | Applicable valve | 56-VQC2000 | Common specifications | -COM. |
---|
This page is ATEX Directive, 5-Port Solenoid Valve, 56-VQC2000, Manifold, ATEX Category 3, part number 56-VV5QC21-06C6MD2N.
You can find the detail information about specifications and dimensions on part number 56-VV5QC21-06C6MD2N.
Configure
Basic Attributes
Type
Type
Connector
Mounting Method
Number of Stations
Port pipe connection port diameter
Specifications
Option
Manifold wiring specifications
Optional Attributes
Part Number |
---|
56-VV5QC21-02C8MD0N-D |
56-VV5QC21-02C8MD2N-D |
56-VV5QC21-02C8MD3N-R |
56-VV5QC21-06C8MD0N |
56-VV5QC21-06C8MD2N |
56-VV5QC21-06C8MD3N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Option | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
356.61 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | With DIN rail (Rail length: standard) | 2 | One-touch fitting for ⌀8 | None | N/A | None | ||
438.39 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | With DIN rail (Rail length: standard) | 2 | One-touch fitting for ⌀8 | None | N/A | None | ||
437.29 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 2 | One-touch fitting for ⌀8 | External pilot | N/A | None | ||
606.39 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 6 | One-touch fitting for ⌀8 | None | N/A | None | ||
688.16 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 6 | One-touch fitting for ⌀8 | None | N/A | None | ||
699.55 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 6 | One-touch fitting for ⌀8 | None | N/A | None |