Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Connector | Number of Stations | Port pipe connection port diameter | Thread standard | |
---|---|---|---|---|---|---|---|---|---|
331.02 € | 1 | 98 Days | T kit (Terminal block box kit) | - | 1 | ⌀10 with one-touch pipe fitting | Rc | ||
453.11 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 2 | With one-touch pipe fitting for ⌀8 | Rc | ||
377.03 € | 1 | 98 Days | T kit (Terminal block box kit) | - | 2 | ⌀10 with one-touch pipe fitting | Rc | ||
422.98 € | 1 | 98 Days | T kit (Terminal block box kit) | - | 3 | With one-touch pipe fitting for ⌀8 | Rc | ||
545.13 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 4 | ⌀10 with one-touch pipe fitting | Rc | ||
874.44 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | 6 | ⌀10 with one-touch pipe fitting | Rc | ||
1,159.47 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | 9 | ⌀10 with one-touch pipe fitting | Rc | ||
320.29 € | 1 | 98 Days | T kit (Terminal block box kit) | - | 1 | Rc3/8 | NPT | ||
504.85 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | 2 | Rc 1/4 | Rc | ||
355.53 € | 1 | 98 Days | T kit (Terminal block box kit) | - | 2 | Rc 1/4 | Rc | ||
431.65 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 2 | Rc3/8 | G | ||
540.03 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | 3 | Rc 1/4 | Rc | ||
466.87 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 3 | Rc3/8 | G | ||
425.90 € | 1 | 98 Days | T kit (Terminal block box kit) | - | 4 | Rc 1/4 | Rc | ||
502.10 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 4 | Rc3/8 | G | ||
593.65 € | 1 | 98 Days | T kit (Terminal block box kit) | - | 5 | Rc 1/4 | G | ||
692.68 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 5 | Rc 1/4 | Rc | ||
765.95 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | 5 | Rc 1/4 | Rc | ||
616.65 € | 1 | 98 Days | T kit (Terminal block box kit) | - | 5 | Rc 1/4 | Rc | ||
692.68 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 5 | Rc3/8 | G | ||
727.90 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 6 | Rc3/8 | G | ||
798.56 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 8 | Rc3/8 | G | ||
1,118.56 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 10 | Rc3/8 | G | ||
1,163.87 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | 11 | Rc3/8 | G |
Loading...
Type | Manifold Base | Applicable valve | 56-VQC4000 | Option | N/A |
---|---|---|---|---|---|
Common specifications | -COM. | Manifold wiring specifications | None |
Configure
Basic Attributes
Type
Connector
Number of Stations
Port pipe connection port diameter
Thread standard
Type
Filter by standard shipping days
Optional Attributes