Basic switch for position switch

Basic switch for position switch

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE51120BA00
3SE51120BA001CA0
3SE51120CA00
3SE51120CA001AC1
3SE51120CA001CA0
3SE51120KA00
3SE51120KA001CA0
3SE51120LA00
3SE51120LA001CA0
3SE51120MA00
3SE51120MA001CA0
3SE51120PA001CA0
3SE51121KA00
3SE51121LA00
3SE51123KA00
3SE51123LA00
3SE51140BA001AC5
3SE51140CA001AC5
3SE51140KA001AE1
3SE51140LA001AE1
3SE51141BA001AF3
3SE51141CA001AF3
3SE51150CA001AD0
3SE51150LA001AD1
3SE51220BA001CA0
3SE51220CA001CA0
3SE51220KA001CA0
3SE51220LA001CA0
3SE51220MA00
3SE51220MA001CA0
3SE51220PA00
3SE51220PA001CA0
3SE51221KA00
3SE51221LA00
3SE51223LA00
3SE51320CA00
3SE51320CA001AC1
3SE51320CA001CA0
3SE51320LA001CA0
3SE51320MA00
3SE51321KA00
3SE51321LA00
3SE51323KA00
3SE51323LA00
3SE51340KA001AE0
3SE51620BA001CA0
3SE51620CA00
3SE51620CA001CA0
3SE51620DA00
3SE51620DA001CA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Contact material Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Actuating force
(N)
Switching current (max.)
(A)
Electrical lifespan Thread size Durability IP rating Connection (components) Compatible with (details) Contact type Material

36.96 €

1 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overMetal

40.72 €

1 Available 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overMetal

34.72 €

1 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overMetal

82.91 €

1 11 Days -25~85Gold alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overMetal

39.64 €

1 Available 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overMetal

39.64 €

1 Available 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

42.27 €

1 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

36.96 €

1 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

38.08 €

1 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

38.08 €

1 12 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

42.27 €

1 Available 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

42.27 €

1 Available 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 2 makers, 1 change-overMetal

58.53 €

1 11 Days -25~60Silver alloy4037.385.7203-M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

52.65 €

1 11 Days -25~60Silver alloy4037.385.7203-M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

62.73 €

1 98 Days -25~60Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

65.03 €

1 Available 11 Days -25~60Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

60.49 €

1 12 Days -25~85Silver alloy4037.399.7204-M1215000000IP66, IP67PlugFor Position Switch1 breaker, 1 maker, 1 change-overMetal

60.69 €

1 Available 11 Days -25~85Silver alloy4037.399.7204-M1215000000IP66, IP67PlugFor Position Switch1 breaker, 1 maker, 1 change-overMetal

58.25 €

1 11 Days -25~85Silver alloy4037.399.7204-M1215000000IP66, IP67PlugFor Position Switch2 breakers, 1 maker, 1 change-overMetal

56.36 €

1 11 Days -25~85Silver alloy4037.399.7204-M1215000000IP66, IP67PlugFor Position Switch2 breakers, 1 maker, 1 change-overMetal

76.24 €

1 11 Days -25~60Silver alloy4037.399.7203-M1215000000IP66, IP67PlugFor Position Switch1 breaker, 1 maker, 1 change-overMetal

82.77 €

1 Available 12 Days -25~60Silver alloy4037.399.7203-M1215000000IP66, IP67PlugFor Position Switch1 breaker, 1 maker, 1 change-overMetal

108.93 €

1 11 Days -25~85Silver alloy4050.8141.5206100000-15000000IP65PlugFor Position Switch1 breaker, 1 maker, 1 change-overMetal

91.49 €

1 11 Days -25~85Silver alloy4037.3111.7206100000-15000000IP65PlugFor Position Switch2 breakers, 1 maker, 1 change-overMetal

40.72 €

1 Available 11 Days -25~85Silver alloy5637.885.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overMetal

39.64 €

1 Available 11 Days -25~85Silver alloy5637.885.7206100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-overMetal

42.27 €

1 11 Days -25~85Silver alloy5637.885.7206100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-overMetal

42.27 €

1 Available 11 Days -25~85Silver alloy5637.885.7206100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-overMetal

38.08 €

1 11 Days -25~85Silver alloy5637.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

42.27 €

1 Available 98 Days -25~85Silver alloy5637.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

38.08 €

1 11 Days -25~85Silver alloy5637.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 2 makers, 1 change-overMetal

42.27 €

1 Available 11 Days -25~85Silver alloy5637.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 2 makers, 1 change-overMetal

58.53 €

1 98 Days -25~60Silver alloy5637.885.7203-M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

58.25 €

1 12 Days -25~60Silver alloy5637.885.7203-M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

65.03 €

1 Available 11 Days -25~60Silver alloy5637.885.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overMetal

23.52 €

1 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overPlastic

30.00 €

1 Available 11 Days -25~85Gold alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overPlastic

30.00 €

1 Available 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch1 breaker, 1 maker, 1 change-overPlastic

32.48 €

1 11 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overPlastic

32.15 €

1 Available 98 Days -25~85Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overPlastic

52.03 €

1 Available 98 Days -25~60Silver alloy4037.385.7203-M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overPlastic

48.17 €

1 12 Days -25~60Silver alloy4037.385.7203-M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overPlastic

52.65 €

1 11 Days -25~60Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overPlastic

51.53 €

1 11 Days -25~60Silver alloy4037.385.7206100000M20 x 1.515000000IP66, IP67ScrewsFor Position Switch2 breakers, 1 maker, 1 change-overPlastic

50.41 €

1 11 Days -25~85Silver alloy4037.399.2204100000M1215000000IP67Plug-2 breakers, 1 maker, 1 change-overPlastic

105.31 €

1 98 Days -25~85Silver alloy5637.3107.7306100000M20 x 1.55000000IP66, IP67ScrewsFor Position Switch2 breakers, 2 makers, 1 change-overMetal

98.04 €

1 11 Days -25~85Silver alloy5637.3107.7306100000M20 x 1.55000000IP66, IP67ScrewsFor Position Switch2 breakers, 2 makers, 1 change-overMetal

103.07 €

1 11 Days -25~85Silver alloy5637.3107.7306100000M20 x 1.55000000IP66, IP67ScrewsFor Position Switch2 breakers, 2 makers, 1 change-overMetal

105.31 €

1 11 Days -25~85Silver alloy5637.3107.7306100000M20 x 1.55000000IP66, IP67ScrewsFor Position Switch4 breakers, 2 makers, 1 change-overMetal

109.79 €

1 11 Days -25~85Silver alloy5637.3107.7306100000M20 x 1.55000000IP66, IP67ScrewsFor Position Switch4 breakers, 2 makers, 1 change-overMetal

Loading...

  1. 1

Tech Support