Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SE51120BA00 |
3SE51120BA001CA0 |
3SE51120CA00 |
3SE51120CA001CA0 |
3SE51220BA001CA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature Range (°C) | Contact material | Product size (width) (mm) | Product size (depth) (mm) | Product size (length) (mm) | Actuating force (N) | Switching current (max.) (A) | Electrical lifespan | Thread size | Durability | IP rating | Connection (components) | Compatible with (details) | Contact type | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.77 € | 1 | Available | 12 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Metal | |
56.36 € | 1 | Available | 12 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Metal | |
50.93 € | 1 | Available | 12 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Metal | |
53.11 € | 1 | Available | 12 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Metal | |
56.36 € | 1 | Available | 11 Days | -25~85 | Silver alloy | 56 | 37.8 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Metal |
Loading...
Configure
Basic Attributes
Contact material
Actuating force(N)
Switching current (max.)(A)
Electrical lifespan
Thread size
Durability
IP rating
Connection (components)
Compatible with (details)
Contact type
Material
Filter by standard shipping days
Optional Attributes