Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE51320CA001AC1
Part Number
|
---|
3SE51320CA001AC1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature Range (°C) | Contact material | Product size (width) (mm) | Product size (depth) (mm) | Product size (length) (mm) | Actuating force (N) | Switching current (max.) (A) | Electrical lifespan | Thread size | Durability | IP rating | Connection (components) | Compatible with (details) | Contact type | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.72 € | 1 | Available | 13 Days | -25~85 | Gold alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Plastic |
Loading...
This page is Basic switch for position switch, part number 3SE51320CA001AC1.
You can find the detail information about specifications and dimensions on part number 3SE51320CA001AC1.
Configure
Basic Attributes
Contact material
Actuating force(N)
Switching current (max.)(A)
Electrical lifespan
Thread size
Durability
IP rating
Connection (components)
Compatible with (details)
Contact type
Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SE51120CA001AC1 |
3SE51120CA001CA0 |
3SE51120KA00 |
3SE51320CA001CA0 |
3SE51320KA00 |
3SE51320LA001CA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Temperature Range (°C) | Contact material | Product size (width) (mm) | Product size (depth) (mm) | Product size (length) (mm) | Actuating force (N) | Switching current (max.) (A) | Electrical lifespan | Thread size | Durability | IP rating | Connection (components) | Compatible with (details) | Contact type | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.75 € | 1 | Available | 13 Days | -25~85 | Gold alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Metal | |
53.11 € | 1 | Available | 13 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Metal | |
53.11 € | 1 | Available | 13 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 2 breakers, 1 maker, 1 change-over | Metal | |
40.72 € | 1 | Available | 13 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 1 breaker, 1 maker, 1 change-over | Plastic | |
40.72 € | 1 | Available | 13 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 2 breakers, 1 maker, 1 change-over | Plastic | |
44.44 € | 1 | Available | 13 Days | -25~85 | Silver alloy | 40 | 37.3 | 85.7 | 20 | 6 | 100000 | M20 x 1.5 | 15000000 | IP66, IP67 | Screws | For Position Switch | 2 breakers, 1 maker, 1 change-over | Plastic |