Basic switch for position switch Enclosure plastic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51320PA00

Part Number
3SE51320PA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.72 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::85 Contact material Silver alloy Product size (width)(mm) 40
Product size (depth)(mm) 37.3 Product size (length)(mm) 85.7 Actuating force(N) 20
Switching current (max.)(A) 6 Electrical lifespan 100000 Thread size M20 x 1.5
Durability 15000000 IP rating IP66, IP67 Connection (components) Screws
Compatible with (details) For Position Switch Contact type 1 breaker, 2 makers, 1 change-over Material Plastic

This page is Basic switch for position switch Enclosure plastic, part number 3SE51320PA00.
You can find the detail information about specifications and dimensions on part number 3SE51320PA00.

Tech Support