Manufacturer part number: 3SE51320MA001CA0
Brand: SIEMENS
Price: 35.84 €
Delivery time: 11 Days
Contact type: 2 breakers, 1 maker, 1 change-over
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE51320MA001CA0
Operating Temperature Range(°C) | -25::85 | Contact material | Silver alloy | Product size (width)(mm) | 40 |
---|---|---|---|---|---|
Product size (depth)(mm) | 37.3 | Product size (length)(mm) | 85.7 | Actuating force(N) | 20 |
Switching current (max.)(A) | 6 | Electrical lifespan | 100000 | Thread size | M20 x 1.5 |
Durability | 15000000 | IP rating | IP66, IP67 | Connection (components) | Screws |
Compatible with (details) | For Position Switch | Material | Plastic |
This page is Basic switch with increased corrosion protection, part number 3SE51320MA001CA0.
You can find the detail information about specifications and dimensions on part number 3SE51320MA001CA0.
Part Number |
---|
3SE51320PA001CA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact type |
---|---|---|---|---|---|
34.28 € | 1 | Available | 11 Days | 1 breaker, 2 makers, 1 change-over |