Manufacturer part number: 3SF11141LA001BA1
Brand: SIEMENS
Price: 218.63 €
Delivery time: 11 Days
Product size (width): 40 mm
Product size (depth): 37.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SF11141LA001BA1
Operating Temperature Range(°C) | -25::60 | Contact material | Silver alloy | Product size (length)(mm) | 99.7 |
---|---|---|---|---|---|
Switching voltage(V) | 30 | Thread size | M12 | Durability | 15000000 |
IP rating | IP66, IP67 | Connection (components) | Plug | Contact type | 2 breakers, 1 change-over |
Material | Metal |
This page is Basic switch without actuator head Metal enclosure, part number 3SF11141LA001BA1.
You can find the detail information about specifications and dimensions on part number 3SF11141LA001BA1.
Part Number |
---|
3SF11141KA001BA1 |
3SF11241KA001BA2 |
3SF11241LA001BA2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) | Product size (depth) (mm) |
---|---|---|---|---|---|---|
218.63 € | 1 | Available | 11 Days | 40 | 37.3 | |
245.95 € | 1 | Available | 4 Days | 56 | 37.8 | |
245.95 € | 1 | Available | 98 Days | 56 | 37.8 |