Manufacturer part number: 3SF12341LC051BA1
Brand: SIEMENS
Price: 178.67 €
Delivery time: 12 Days
Product size (width): 31 mm
Product size (length): 89.7 mm
IP rating: IP65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SF12341LC051BA1
Operating Temperature Range(°C) | -25::60 | Contact material | Silver alloy | Product size (depth)(mm) | 33 |
---|---|---|---|---|---|
Actuating force(N) | 20 | Switching voltage(V) | 30 | Thread size | M12 |
Durability | 15000000 | Connection (components) | Plug | Contact type | 2 breakers, 1 change-over |
Material | Plastic |
This page is Basic switch without actuator head Plastic enclosure, part number 3SF12341LC051BA1.
You can find the detail information about specifications and dimensions on part number 3SF12341LC051BA1.
Part Number |
---|
3SF12341KC051BA1 |
3SF12441KC051BA2 |
3SF12441LC051BA2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) | Product size (length) (mm) | IP rating |
---|---|---|---|---|---|---|---|
181.33 € | 1 | 12 Days | 31 | 89.7 | IP65 | ||
220.00 € | 1 | Quote | 50 | 60.7 | IP66, IP67 | ||
218.67 € | 1 | Quote | 50 | 60.7 | IP66, IP67 |