Manufacturer part number: 3SE22830GA43
Brand: SIEMENS
Price: 229.55 €
Delivery time: 11 Days
Contact type: 2 breakers, 1 maker
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE22830GA43
Operating Temperature Range(°C) | -25::65 | Product size (width)(mm) | 111.5 | Product size (depth)(mm) | 36 |
---|---|---|---|---|---|
Product size (length)(mm) | 92 | Switching current (max.)(A) | 2 | Thread size | M20 x 1.5 |
Durability | 1000000 | IP rating | IP65 | Connection (components) | Screws |
Material | Fibreglass reinforced plastic | Operation type | Rotary actuator |
This page is Hinge switch Molded-plastic enclosure, part number 3SE22830GA43.
You can find the detail information about specifications and dimensions on part number 3SE22830GA43.
Part Number |
---|
3SE22830GA44 |
3SE22830GA53 |
3SE22836GA43 |
3SE22836GA53 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact type |
---|---|---|---|---|---|
344.33 € | 1 | Available | 11 Days | 2 breakers, 1 maker | |
240.48 € | 1 | Available | 11 Days | 2 breakers, 1 maker | |
235.01 € | 1 | Available | 11 Days | 3 breakers | |
235.01 € | 1 | Available | 11 Days | 3 breakers |