Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (length) (mm) | Actuating force (N) | Cable length (m) | Thread size | Durability | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|
60.69 € | 1 | Available | 11 Days | 30 | 60 | 20 | 2 | - | 10000000 | - | |
62.73 € | 1 | 11 Days | 30 | 60 | 20 | 5 | - | 10000000 | - | ||
58.53 € | 1 | Available | 11 Days | 30 | 60 | 20 | - | M12 | 10000000 | Plug | |
60.69 € | 1 | 11 Days | 30 | 60 | 20 | 2 | - | 10000000 | - | ||
60.69 € | 1 | 11 Days | 30 | 60 | 20 | 2 | - | 10000000 | - | ||
52.65 € | 1 | 11 Days | 30 | 70 | 15 | 2 | - | 5000000 | - | ||
71.55 € | 1 | 11 Days | 30 | 70 | 15 | 5 | - | 5000000 | - | ||
56.01 € | 1 | 11 Days | 30 | 70 | 15 | - | M12 | 5000000 | Plug | ||
73.93 € | 1 | 11 Days | 30 | 70 | 15 | 2 | - | 5000000 | - | ||
60.69 € | 1 | Available | 12 Days | 30 | 70 | 15 | 2 | - | 5000000 | - | |
65.03 € | 1 | Available | 12 Days | 30 | 95 | - | 2 | - | 5000000 | - | |
69.45 € | 1 | 11 Days | 30 | 95 | - | 5 | - | 5000000 | - | ||
65.03 € | 1 | Available | 11 Days | 30 | 95 | - | - | M12 | 5000000 | Plug | |
71.55 € | 1 | Available | 11 Days | 40 | 60 | 20 | 2 | - | 10000000 | - | |
74.07 € | 1 | Available | 11 Days | 40 | 60 | 20 | - | M12 | 10000000 | Plug | |
76.17 € | 1 | 11 Days | 40 | 60 | 20 | 2 | - | 10000000 | - | ||
73.93 € | 1 | 11 Days | 40 | 60 | 20 | 2 | - | 10000000 | - | ||
69.45 € | 1 | 11 Days | 40 | 70 | 15 | 2 | - | 5000000 | - | ||
74.07 € | 1 | Available | 11 Days | 40 | 70 | 15 | - | M12 | 5000000 | Plug | |
85.15 € | 1 | 11 Days | 40 | 70 | 15 | 2 | - | 5000000 | - | ||
71.55 € | 1 | 11 Days | 40 | 95 | - | 2 | - | 5000000 | - | ||
76.17 € | 1 | 11 Days | 40 | 95 | - | - | M12 | 5000000 | Plug |
Loading...
Operating Temperature Range(°C) | -25::85 | Product size (depth)(mm) | 16 | Switching current (max.)(A) | 6 |
---|---|---|---|---|---|
Switching voltage(V) | 240 | Electrical lifespan | 100000 | IP rating | IP67 |
Contact type | 1 breaker, 1 maker, 1 change-over | Material | Metal |