Position switch Metal enclosure (3SE51120BB01)

Position switch Metal enclosure 3SE51120BB01

Click on this image to zoom in.

Click on this image to zoom in.

  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Position switch Metal enclosure 3SE51120BB01
  • Volume Discount

Product Details:

Manufacturer part number: 3SE51120BB01

Brand: SIEMENS

Price: 44.81

Delivery time: 11 Days


Technical Data:

Operating Temperature Range: -25~85 °C

Contact material: Silver alloy

Product size (width): 40 mm

Product size (depth): 37.3 mm

Product size (length): 85.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51120BB01

Part Number
3SE51120BB01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Contact material Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Actuating force
(N)
Switching current (max.)
(A)
Switching voltage
(V AC)
Electrical lifespan Thread size Durability IP rating Connection (components) Compatible with (details) Contact opening Contact type Functions (switches) Operation type

44.81 €

1 11 Days -25~85Silver alloy4037.385.7206-100000M20 x 1.515000000IP66, IP67Screws--1 breaker, 1 maker, 1 change-over-Tappet, Stainless steel tappet

Loading...

  1. 1

Basic information

Material Metal

This page is Position switch Metal enclosure, part number 3SE51120BB01.
You can find the detail information about specifications and dimensions on part number 3SE51120BB01.

Variation of this product

Part Number
3SE51120BC02
3SE51120BD02
3SE51120BE01
3SE51120BH01
3SE51120BH02
3SE51120BH50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
Contact material Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Actuating force
(N)
Switching current (max.)
(A)
Switching voltage
(V AC)
Electrical lifespan Thread size Durability IP rating Connection (components) Compatible with (details) Contact opening Contact type Functions (switches) Operation type

53.77 €

1 11 Days -25~85Silver alloy4037.3103.5206-100000M20 x 1.515000000IP66, IP67Screws--1 breaker, 1 maker, 1 change-over-Tappet, Stainless steel tappet

65.03 €

1 11 Days -25~85Silver alloy4037.3116.3206-100000M20 x 1.515000000IP66, IP67Screws--1 breaker, 1 maker, 1 change-over-Steel wheel, Tappet

56.36 €

1 Available 11 Days -25~85Silver alloy4037.3119106-100000M20 x 1.515000000IP66, IP67Screws--1 breaker, 1 maker, 1 change-over-Lever, Metal lever, Plastic wheel

67.20 €

1 Available 11 Days -25~85Silver alloy4059.3127.5-6-100000M20 x 1.515000000IP66, IP67Screws--1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever

67.21 €

1 11 Days -25~85Silver alloy4059.3127.5-6-100000M20 x 1.515000000IP66, IP67Screws--1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever

67.20 €

1 Available 11 Days -25~85Silver alloy4053.2192-6-100000M20 x 1.515000000IP66, IP67Screws--1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever, Plastic wheel

Tech Support