Position switch with increased corrosion protection Metal enclosure (3SE52120BC051CA0)

Position switch with increased corrosion protection Metal enclosure 3SE52120BC051CA0
  • Volume Discount

Product Details:

Manufacturer part number: 3SE52120BC051CA0

Brand: SIEMENS

Price: 36.96

Delivery time: 11 Days


Technical Data:

Operating Temperature Range: -25~85 °C

Contact type: 1 breaker, 1 maker, 1 change-over


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE52120BC051CA0

Part Number
3SE52120BC051CA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Contact type

36.96 €

1 11 Days -25~851 breaker, 1 maker, 1 change-over

Loading...

  1. 1

Basic information

Contact material Silver alloy Product size (width)(mm) 31 Product size (length)(mm) 75.7
Actuating force(N) 20 Switching current (max.)(A) 6 Electrical lifespan 100000
Thread size M20 x 1.5 Durability 15000000 IP rating IP66, IP67
Connection (components) Screws Material Metal Operation type Tappet, fluoropolymer tappet

This page is Position switch with increased corrosion protection Metal enclosure, part number 3SE52120BC051CA0.
You can find the detail information about specifications and dimensions on part number 3SE52120BC051CA0.

Variation of this product

Part Number
3SE52120CC051AJ0
3SE52120CC051CA0
3SE52120KC051CA0
3SE52120LC051CA0
3SE52120MC051CA0
3SE52120PC051CA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
Contact type

47.68 €

1 11 Days -40~851 breaker, 1 maker, 1 change-over

35.84 €

1 11 Days -25~851 breaker, 1 maker, 1 change-over

38.08 €

1 11 Days -25~852 breakers, 1 maker, 1 change-over

39.64 €

1 Available 11 Days -25~852 breakers, 1 maker, 1 change-over

39.64 €

1 Available 11 Days -25~852 breakers, 1 maker, 1 change-over

39.64 €

1 Available 11 Days -25~851 breaker, 2 makers, 1 change-over

Tech Support