Position switch with twist lever

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51620CH601AJ0

Part Number
3SE51620CH601AJ0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

207.68 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::85 Contact material Silver alloy Product size (width)(mm) 56
Product size (depth)(mm) 59.3 Product size (length)(mm) 214 Switching current (max.)(A) 6
Electrical lifespan 100000 Thread size M20 x 1.5 Durability 5000000
IP rating IP66, IP67 Connection (components) Screws Contact type 2 breakers, 2 makers, 1 change-over
Material Metal Operation type Rotary lever, Metal lever, Plastic wheel

This page is Position switch with twist lever, part number 3SE51620CH601AJ0.
You can find the detail information about specifications and dimensions on part number 3SE51620CH601AJ0.

Tech Support