Safety position switch with separate actuator (3SE22576XX)

Safety position switch with separate actuator 3SE22576XX

Click on this image to zoom in.

Click on this image to zoom in.

  • Safety position switch with separate actuator 3SE22576XX
  • Safety position switch with separate actuator 3SE22576XX
  • Safety position switch with separate actuator 3SE22576XX
  • Safety position switch with separate actuator 3SE22576XX
  • Safety position switch with separate actuator 3SE22576XX
  • Safety position switch with separate actuator 3SE22576XX
  • Volume Discount

Product Details:

Manufacturer part number: 3SE22576XX

Brand: SIEMENS

Price: 43.68

Delivery time: 11 Days


Technical Data:

Operating Temperature Range: -30~80 °C

Contact material: Silver

Product size (width): 52 mm

Product size (depth): 36 mm

Product size (length): 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE22576XX

Part Number
3SE22576XX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Contact material Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Actuating force
(N)
Switching current (max.)
(A)
Switching voltage
(V)
Thread size IP rating Connection (components) Contact type Material

43.68 €

1 11 Days -30~80Silver523675-4-M20 x 1.5IP67Screws3 makersFibreglass reinforced plastic

Loading...

  1. 1

Basic information

Durability 1000000

This page is Safety position switch with separate actuator, part number 3SE22576XX.
You can find the detail information about specifications and dimensions on part number 3SE22576XX.

Variation of this product

Part Number
3SE22430XX18
3SE22430XX30
3SE22430XX40
3SE22576XX40
3SF11141QV101BA1
3SF11241QV101BA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
Contact material Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Actuating force
(N)
Switching current (max.)
(A)
Switching voltage
(V)
Thread size IP rating Connection (components) Contact type Material

56.36 €

1 Available 11 Days -30~80Silver523690-4-M20 x 1.5IP67Screws2 breakers, 1 makerFibreglass reinforced plastic

49.29 €

1 11 Days -30~80Silver523690-4-M20 x 1.5IP67Screws2 breakers, 1 makerFibreglass reinforced plastic

50.93 €

1 Available 11 Days -30~80Silver523690-4-M20 x 1.5IP67Screws2 breakers, 1 makerFibreglass reinforced plastic

48.77 €

1 Available 11 Days -30~80Silver523675-4-M20 x 1.5IP67Screws1 makerFibreglass reinforced plastic

311.55 €

1 Available 11 Days -25~60Silver alloy4037.312410-30M12IP66, IP67Plug2 breakers, 1 change-overMetal

333.41 €

1 Available 98 Days -25~60Silver alloy5637.812410-30M12IP66, IP67Plug2 breakers, 1 change-overMetal

Tech Support