Safety position switch with separate actuator Plastic enclosure (3SE51323QV20)

Safety position switch with separate actuator Plastic enclosure 3SE51323QV20

Click on this image to zoom in.

Click on this image to zoom in.

  • Safety position switch with separate actuator Plastic enclosure 3SE51323QV20
  • Safety position switch with separate actuator Plastic enclosure 3SE51323QV20
  • Safety position switch with separate actuator Plastic enclosure 3SE51323QV20
  • Safety position switch with separate actuator Plastic enclosure 3SE51323QV20
  • Safety position switch with separate actuator Plastic enclosure 3SE51323QV20
  • Safety position switch with separate actuator Plastic enclosure 3SE51323QV20
  • Volume Discount

Product Details:

Manufacturer part number: 3SE51323QV20

Brand: SIEMENS

Price: 104.57

Delivery time: Quote


Technical Data:

Operating Temperature Range: -25~60 °C

Product size (width): 40 mm

Product size (depth): 37.8 mm

Product size (length): 110 mm

Actuating force: 20 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51323QV20

Part Number
3SE51323QV20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Actuating force
(N)
Switching current (max.)
(A)
Electrical lifespan Thread size IP rating Connection (components) Contact type

104.57 €

1 Available Quote -25~604037.8110204100000M20 x 1.5IP66, IP67Screws2 breakers, 1 maker, 1 change-over

Loading...

  1. 1

Basic information

Contact material Silver alloy Durability 1000000 Material Plastic

This page is Safety position switch with separate actuator Plastic enclosure, part number 3SE51323QV20.
You can find the detail information about specifications and dimensions on part number 3SE51323QV20.

Variation of this product

Part Number
3SE51320QV20
3SE52320QV40
3SE52320QV401AA1
3SE52320RV40
3SE52320RV401AJ0
3SE52321QV40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Actuating force
(N)
Switching current (max.)
(A)
Electrical lifespan Thread size IP rating Connection (components) Contact type

74.07 €

1 Available 14 Days -25~854037.8110206100000M20 x 1.5IP66, IP67Screws2 breakers, 1 maker, 1 change-over

69.37 €

1 Available 14 Days -25~8531-104206100000M20 x 1.5IP65Screws2 breakers, 1 maker, 1 change-over

71.55 €

1 Available 14 Days -25~8531-104306100000M20 x 1.5IP65Screws2 breakers, 1 maker, 1 change-over

67.20 €

1 Available 14 Days -25~8531-104206100000M20 x 1.5IP65Screws1 breaker, 1 maker, 1 change-over

89.32 €

1 Available 14 Days -40~8531-104206100000M20 x 1.5IP65Screws1 breaker, 1 maker, 1 change-over

91.49 €

1 Available 14 Days -25~6031-104203100000M20 x 1.5IP65Screws2 breakers, 1 maker, 1 change-over

Tech Support