Safety position switch with tumbler Locking force 1300 N (3SE53220SB21)

Safety position switch with tumbler Locking force 1300 N 3SE53220SB21

Click on this image to zoom in.

Click on this image to zoom in.

  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Safety position switch with tumbler Locking force 1300 N 3SE53220SB21
  • Volume Discount

Product Details:

Manufacturer part number: 3SE53220SB21

Brand: SIEMENS

Price: 370.57

Delivery time: 14 Days


Technical Data:

Operating Temperature Range: -25~60 °C

Switching current (max.): 6 A

Switching voltage: 230 V

Electrical lifespan: 1000000

Thread size: M20 x 1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE53220SB21

Part Number
3SE53220SB21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Switching current (max.)
(A)
Switching voltage
(V)
Electrical lifespan Thread size IP rating Colour Connection (components) Contact type

370.57 €

1 Available 14 Days -25~6062301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

Loading...

  1. 1

Basic information

Contact material Silver alloy Product size (width)(mm) 54 Product size (depth)(mm) 43.5
Product size (length)(mm) 185 Actuating force(N) 30 Durability 1000000
Material Plastic

This page is Safety position switch with tumbler Locking force 1300 N, part number 3SE53220SB21.
You can find the detail information about specifications and dimensions on part number 3SE53220SB21.

Variation of this product

Part Number
3SE53220SB22
3SE53220SB23
3SE53220SD21
3SE53220SD211AY0
3SE53220SD22
3SE53220SD23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
Switching current (max.)
(A)
Switching voltage
(V)
Electrical lifespan Thread size IP rating Colour Connection (components) Contact type

311.55 €

1 Available 13 Days -25~6062301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

322.48 €

1 Available 13 Days -25~6062301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

322.48 €

1 Available 13 Days -25~6062301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

294.05 €

1 Available 13 Days -40~6062301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

304.99 €

1 Available 13 Days -25~6062301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

322.48 €

1 Available 13 Days -25~6062301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

Tech Support