Twist lever operating mechanism

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE50000AH001AJ0

Part Number
3SE50000AH001AJ0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.43 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Product type Door-operated switch actuator Min. temperature(°C) -40 Max. temperature(°C) +85
Material Plastic Compatible with (details) For Position Switch Operation type Rotary actuator

This page is Twist lever operating mechanism, part number 3SE50000AH001AJ0.
You can find the detail information about specifications and dimensions on part number 3SE50000AH001AJ0.

Tech Support