Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SE5000-0AA21 |
3SE50000AA03 |
3SE50000AA05 |
3SE50000AA16 |
3SE50000AA81 |
3SE50000AA83 |
3SE50000AA311AJ0 |
3SE50000AA321AJ0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (length) | Min. temperature (°C) | Max. temperature (°C) | Durability | IP rating | Colour | Compatible with (details) | Operation type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.67 € | 1 | Available | 3 Days | Steel lever | 21 | - | - | - | - | Black | Position switch 3SE52 | - | Metal lever | |
34.28 € | 1 | Available | 12 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | - | For Position Switch | Rotary lever, Metal lever, Bearing roller | - | |
15.87 € | 1 | Available | 13 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | - | For Position Switch | Rotary lever, Metal lever, Plastic wheel | - | |
16.93 € | 1 | Available | 12 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | - | For Position Switch | Rotary lever, Stainless steel lever, Plastic wheel | - | |
22.35 € | 1 | Available | 12 Days | Pivot lever | - | -25 | +85 | 1500 0000 | IP65, IP67 | - | For Position Switch | Lever, Spring-loaded rod | - | |
26.77 € | 1 | Available | 13 Days | Pivot lever | - | -25 | +85 | 1500 0000 | IP65, IP67 | - | For Position Switch | Lever, Plastic rod | - | |
15.87 € | 1 | Available | 12 Days | Pivot lever | - | -40 | +85 | 1500 0000 | - | - | For Position Switch | Rotary lever, Stainless steel lever, Plastic wheel | - | |
30.00 € | 1 | Available | 13 Days | Pivot lever | - | -40 | +85 | 1500 0000 | - | - | For Position Switch | Rotary lever, Stainless steel lever, Steel wheel | - |
Loading...
Configure
Basic Attributes
Product type
Product size (length)
Min. temperature(°C)
Max. temperature(°C)
Durability
IP rating
Colour
Compatible with (details)
Operation type
Type (misc.)
Filter by standard shipping days
Optional Attributes