Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SE50000AV03 |
3SE50000AV04 |
3SE50000AV05 |
3SE50000AV06 |
3SE50000AV07 |
3SE50000AV051AA6 |
3SE50000AV071AK2 |
3SX3217 |
3SX3234 |
3SX3256 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (length) | Product size (width) (mm) | Min. temperature (°C) | Max. temperature (°C) | Durability | Compatible with (details) | Operation type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.27 € | 1 | 3 Days | Actuator | - | - | -25 | +85 | 1000000 | For Position Switch | - | ||
30.24 € | 1 | 11 Days | Actuator | - | - | -25 | +85 | 1000000 | For Position Switch | - | ||
33.60 € | 1 | 11 Days | Separate actuator | - | - | -25 | +85 | 1000000 | For Position Switch | Universal actuator | ||
31.36 € | 1 | 12 Days | Actuator | - | - | -25 | +85 | 1000000 | For Position Switch | - | ||
71.69 € | 1 | 11 Days | Actuator | - | - | -25 | +85 | 1000000 | For Position Switch | Universal actuator | ||
33.60 € | 1 | 11 Days | Actuator | - | - | -25 | +85 | 1000000 | For Position Switch | Universal actuator | ||
71.69 € | 1 | 11 Days | Actuator | - | - | -25 | +85 | 1000000 | For Position Switch | Universal actuator | ||
31.36 € | 1 | 9 Days | Actuator | 28.5 | 56 | - | - | - | - | - | ||
31.07 € | 1 | 37 Days | Cover | - | - | - | - | - | Position switches with separate actuator | - | ||
13.44 € | 1 | 16 Days | Actuator | - | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Product type
Product size (length)
Product size (width)(mm)
Min. temperature(°C)
Max. temperature(°C)
Durability
Compatible with (details)
Operation type
Filter by standard shipping days
Optional Attributes