Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SE52101AA00 |
3SE52103AA00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (length) | Product size (width) (mm) | IP rating | Colour | Material | Compatible with (details) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
35.36 € | 1 | Available | Quote | Lid | 53 | 31 | IP66, IP67 | Turquoise | Metal | Position switch | Screws | |
35.36 € | 1 | Available | Quote | Lid | 53 | 31 | IP66, IP67 | Turquoise | Metal | Position switch | Screws |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +60 |
---|
Configure
Basic Attributes
Product type
Product size (length)
Product size (width)(mm)
IP rating
Colour
Material
Compatible with (details)
Connection (components)
Filter by standard shipping days
Optional Attributes