Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE52120AC05
Product type | Door-operated switch enclosure | Actuating force(N) | 20 | Product size (length) | 75.7 |
---|---|---|---|---|---|
Product size (width)(mm) | 31 | Min. temperature(°C) | -25 | Max. temperature(°C) | +85 |
Thread size | M20 x 1.5 | IP rating | IP66, IP67 | Colour | Turquoise |
Material | Metal | Compatible with (details) | Position switch | Connection (components) | Screws |
Operation type | Tappet, fluoropolymer tappet |
Configure
Basic Attributes
Optional Attributes