Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SE5000-0AA50 |
3SE5000-0AA60 |
3SE5000-0AA61 |
3SE50000AA53 |
3SE50000AA55 |
3SE50000AA56 |
3SE50000AA57 |
3SE50000AA58 |
3SE50000AA62 |
3SE50000AA63 |
3SE50000AA67 |
3SE50000AA68 |
3SE50000AA601AJ0 |
3SE50000AA621AJ0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (length) | Min. temperature (°C) | Max. temperature (°C) | Durability | Colour | Compatible with (details) | Switch features | Operation type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.51 € | 1 | 3 Days | Extra actuator | 100 | -25 | 85 | - | Metal | Position switch 3SE 51/52 | adjustable | Plastic wheel | Lever 19 mm | ||
11.19 € | 1 | 3 Days | Extra actuator | 100 | - | - | - | Metal | Swivel drive 3SE5 | Grid of holes | Plastic wheel | Lever 19 mm | ||
21.28 € | 1 | 10 Days | Extra actuator | 100 | - | - | - | Metal | Swivel drive 3SE5 | Grid of holes | Steel wheel | Lever 19 mm | ||
22.40 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Stainless steel lever, Steel wheel | - | ||
13.44 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever, Plastic wheel | - | ||
36.96 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever, Plastic wheel | - | ||
14.56 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever, Plastic wheel | - | ||
14.56 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | - | - | ||
15.68 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Stainless steel lever, Plastic wheel | - | ||
24.64 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Stainless steel lever, Steel wheel | - | ||
19.04 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever, Plastic wheel | - | ||
19.04 € | 1 | 11 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever | - | ||
15.68 € | 1 | 11 Days | Pivot lever | - | -40 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever, Plastic wheel | - | ||
15.68 € | 1 | 11 Days | Pivot lever | - | -40 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Stainless steel lever, Plastic wheel | - |
Loading...
Configure
Basic Attributes
Product type
Product size (length)
Min. temperature(°C)
Max. temperature(°C)
Durability
Colour
Compatible with (details)
Switch features
Operation type
Type (misc.)
Filter by standard shipping days
Optional Attributes