Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE5000-0AA50
Part Number
|
---|
3SE5000-0AA50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (length) | Min. temperature (°C) | Max. temperature (°C) | Durability | Colour | Compatible with (details) | Switch features | Operation type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | Extra actuator | 100 | -25 | 85 | - | Metal | Position switch 3SE 51/52 | adjustable | Plastic wheel | Lever 19 mm |
Loading...
This page is Adjustable-length Twist lever for position switch, part number 3SE5000-0AA50.
You can find the detail information about specifications and dimensions on part number 3SE5000-0AA50.
Configure
Basic Attributes
Durability
Product type
Product size (length)
Min. temperature(°C)
Max. temperature(°C)
Colour
Compatible with (details)
Switch features
Operation type
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SE5000-0AA60 |
3SE5000-0AA61 |
3SE50000AA53 |
3SE50000AA55 |
3SE50000AA56 |
3SE50000AA57 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product type | Product size (length) | Min. temperature (°C) | Max. temperature (°C) | Durability | Colour | Compatible with (details) | Switch features | Operation type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | Extra actuator | 100 | - | - | - | Metal | Swivel drive 3SE5 | Grid of holes | Plastic wheel | Lever 19 mm | |
32.15 € | 1 | Available | 18 Days | Extra actuator | 100 | - | - | - | Metal | Swivel drive 3SE5 | Grid of holes | Steel wheel | Lever 19 mm | |
32.15 € | 1 | Available | 12 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Stainless steel lever, Steel wheel | - | |
17.99 € | 1 | Available | 12 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever, Plastic wheel | - | |
49.85 € | 1 | Available | 12 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever, Plastic wheel | - | |
22.35 € | 1 | Available | 12 Days | Pivot lever | - | -25 | +85 | 1500 0000 | - | For Position Switch | - | Rotary lever, Metal lever, Plastic wheel | - |