Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE50000AE05
Part Number
|
---|
3SE50000AE05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Actuating force (N) | Min. temperature (°C) | Max. temperature (°C) | Durability | IP rating | Colour | Material | Compatible with (details) | Operation type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.55 € | 1 | Available | 12 Days | Door-operated switch actuator | 10 | -25 | +85 | 1500 0000 | - | - | Plastic | For Position Switch | Lever, Plastic wheel | - |
Loading...
This page is Actuator head for position switch, part number 3SE50000AE05.
You can find the detail information about specifications and dimensions on part number 3SE50000AE05.
Configure
Basic Attributes
IP rating
Colour
Type (misc.)
Product type
Actuating force(N)
Min. temperature(°C)
Max. temperature(°C)
Durability
Material
Compatible with (details)
Operation type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SE5000-0AE12 |
3SE50000AC021AJ0 |
3SE50000AD021AJ0 |
3SE50000AE121AJ0 |
3SE50000AF011AJ0 |
3SE50000AF03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product type | Actuating force (N) | Min. temperature (°C) | Max. temperature (°C) | Durability | IP rating | Colour | Material | Compatible with (details) | Operation type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.48 € | 1 | Available | 3 Days | Plastic wheel | - | - | - | - | - | - | - | Position switch 3SE 51/52 | - | Plastic caster | |
36.43 € | 1 | Available | 12 Days | Actuator | 20 | -40 | +85 | 1500 0000 | - | - | Metal | For Position Switch | Tappet, Stainless steel tappet | - | |
47.68 € | 1 | Available | 12 Days | Door-operated switch actuator | 20 | -40 | +85 | 1500 0000 | - | - | Metal | For Position Switch | Tappet, Steel wheel | - | |
26.77 € | 1 | Available | 12 Days | Actuator | 10 | -40 | +85 | 1500 0000 | - | - | Plastic | For Position Switch | Lever, Stainless steel lever, Plastic wheel | - | |
32.15 € | 1 | Available | 12 Days | Actuator | 10 | -40 | +85 | 1500 0000 | - | - | Plastic | For Position Switch | Actuator wheel, Metal lever, Plastic wheel | - | |
33.21 € | 1 | Available | 12 Days | Actuator | 10 | -25 | +85 | 1500 0000 | - | - | Plastic | For Position Switch | Actuator wheel, Stainless steel lever, Plastic wheel | - |