Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Motor/Pulley Characteristics | Stroke(Z Distance) (mm) | Max. Velocity (mm/sec) | Positioning Accuracy (μm) | Sensor | With / Without Cover | Cable Option | Vertical degree | Origin sensor option | Dead weight (kg) | Accessories | Resolution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,416.00 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit+Home | C: Yes | M: Cable for unit with electromagnetic brake | 37.5 | 5: CW right | 2.73 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,416.00 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit+Home | C: Yes | M: Cable for unit with electromagnetic brake | 37.5 | 6: CW left | 2.73 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,367.31 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit | C: Yes | M: Cable for unit with electromagnetic brake | 37.5 | Blank: No | 2.73 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,201.74 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | C: Yes | P: Cable for AlphaStep motor | 37.5 | 1: CCW right | 2.36 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,201.74 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | C: Yes | P: Cable for AlphaStep motor | 37.5 | 2: CCW left | 2.36 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,201.74 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | C: Yes | P: Cable for AlphaStep motor | 37.5 | 3: Center right | 2.36 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,201.74 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | C: Yes | P: Cable for AlphaStep motor | 37.5 | 4: Center left | 2.36 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,201.74 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | C: Yes | P: Cable for AlphaStep motor | 37.5 | 5: CW right | 2.36 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,201.74 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | C: Yes | P: Cable for AlphaStep motor | 37.5 | 6: CW left | 2.36 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,153.04 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit | C: Yes | P: Cable for AlphaStep motor | 37.5 | Blank: No | 2.36 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,298.80 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit+Home | N: No | M: Cable for unit with electromagnetic brake | 37.5 | 1: CCW right | 2.67 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,298.80 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit+Home | N: No | M: Cable for unit with electromagnetic brake | 37.5 | 2: CCW left | 2.67 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,298.80 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit+Home | N: No | M: Cable for unit with electromagnetic brake | 37.5 | 3: Center right | 2.67 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,298.80 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit+Home | N: No | M: Cable for unit with electromagnetic brake | 37.5 | 4: Center left | 2.67 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,298.80 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit+Home | N: No | M: Cable for unit with electromagnetic brake | 37.5 | 5: CW right | 2.67 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,298.80 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit+Home | N: No | M: Cable for unit with electromagnetic brake | 37.5 | 6: CW left | 2.67 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,250.11 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 75 | 25 | 7 | Limit | N: No | M: Cable for unit with electromagnetic brake | 37.5 | Blank: No | 2.67 | Hex socket head bolt M4-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,084.54 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | N: No | P: Cable for AlphaStep motor | 37.5 | 1: CCW right | 2.3 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,084.54 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | N: No | P: Cable for AlphaStep motor | 37.5 | 2: CCW left | 2.3 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,084.54 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | N: No | P: Cable for AlphaStep motor | 37.5 | 3: Center right | 2.3 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,084.54 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | N: No | P: Cable for AlphaStep motor | 37.5 | 4: Center left | 2.3 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,084.54 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | N: No | P: Cable for AlphaStep motor | 37.5 | 5: CW right | 2.3 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,084.54 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit+Home | N: No | P: Cable for AlphaStep motor | 37.5 | 6: CW left | 2.3 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
2,035.84 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 75 | 40 | 7 | Limit | N: No | P: Cable for AlphaStep motor | 37.5 | Blank: No | 2.3 | Hex socket head bolt M4-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) |
Loading...
Type | Z-Axis Stages | Table materials | Stainless Steel | Moving Guide | Linear Ball Guide |
---|---|---|---|---|---|
Feeding Method | Ball screw | Table size (length) L(mm) | 60 | Table size (width) W(mm) | 60 |
Z Axis Stage Surface | Vertical | Table surface finishes | Electroless Nickel Plating | Load Capacity (Range)(N) | 50.1~100 |
Load Resistance(N) | 68.6 | The straightness of a table(μm) | 3 | Lead selection(mm) | 1 |
Positioning Repeatability(±dig) | 0.5 | Lost motion(μm) | 1 | Grease Specifications | Blank: Clean environment grease (AFF) |
Backlash(μm) | 1 |
Configure
Basic Attributes
Motor/Pulley Characteristics
Stroke(Z Distance)(mm)
Positioning Accuracy(μm)
Sensor
With / Without Cover
Cable Option
Vertical degree
Origin sensor option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes