Manufacturer part number: KHC06004F-1
Brand: SURUGA SEIKI
Price: 2,502.61 €
Delivery time: 10 Days
Table size (length) L: 60 mm
Table size (width) W: 60 mm
Table surface finishes: Black Anodized Aluminum
Cable Option: 1: Standard cable 2 m, discrete on one end
Dead weight: 1.14 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KHC06004F-1
Part Number
|
---|
KHC06004F-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Table size (length) L (mm) | Table size (width) W (mm) | Table surface finishes | Cable Option | Dead weight (kg) | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|
2,502.61 € | 1 | Available | 10 Days | 60 | 60 | Black Anodized Aluminum | 1: Standard cable 2 m, discrete on one end | 1.14 | Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, discrete on one end |
Loading...
Type | Z-Axis Stages | Motor/Pulley Characteristics | 5-Phase Stepping Motor Standard | Table materials | Aluminum |
---|---|---|---|---|---|
Moving Guide | Cross Roller Guides | Feeding Method | Ball screw | Stroke(Z Distance)(mm) | 4 |
Z Axis Stage Surface | Horizontal | Load Capacity (Range)(N) | 50.1~100 | Load Resistance(N) | 68.6 |
Max. Velocity(mm/sec) | 2.5 | Positioning Accuracy(μm) | 7 | Table parallelism(μm) | 50 |
Moment Rigidity (Pitching)("/N·cm) | 0.2 | Moment Rigidity (Yawing)("/N·cm) | 0.04 | Moment Rigidity (Rolling)("/N·cm) | 0.14 |
Sensor | Limit+Home | Lead selection(mm) | 1 | Positioning Repeatability(±dig) | 0.5 |
Lost motion(μm) | 1 | Grease Specifications | Blank: Standard grease | Resolution | Full 0.5 μm / half 0.25 μm |
This page is Horizontal Z Crossed Roller Guide Stage (KHC), part number KHC06004F-1.
You can find the detail information about specifications and dimensions on part number KHC06004F-1.
Configure
Basic Attributes
Table size (length) L(mm)
Table size (width) W(mm)
Table surface finishes
Cable Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KHC06004F-2 |
KHC06004F-3 |
KHC06004F-4 |
KHC06004F-5 |
KHC06004F-6 |
KHC06004F-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Table size (length) L (mm) | Table size (width) W (mm) | Table surface finishes | Cable Option | Dead weight (kg) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|
2,512.82 € | 1 | Available | 10 Days | 60 | 60 | Black Anodized Aluminum | 2: Standard cable 4 m, connectors on both ends | 1.14 | Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, connectors on both ends | |
2,512.82 € | 1 | Available | 10 Days | 60 | 60 | Black Anodized Aluminum | 3: Standard cable 4 m, discrete on one end | 1.14 | Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, discrete on one end | |
2,472.54 € | 1 | Available | 10 Days | 60 | 60 | Black Anodized Aluminum | 4: Connector only | 1.14 | Hex socket head bolt M4-12 × 4 pcs. / connector only | |
2,455.98 € | 1 | Available | 10 Days | 60 | 60 | Black Anodized Aluminum | 5: Without cable | 1.14 | Hex socket head bolt M4-12 × 4 pcs. | |
2,529.93 € | 1 | Available | 10 Days | 60 | 60 | Black Anodized Aluminum | 6: Robot cable 2 m, connectors on both ends | 1.14 | Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, connectors on both ends | |
2,555.39 € | 1 | Available | 10 Days | 60 | 60 | Black Anodized Aluminum | 7: Robot cable 4 m, connectors on both ends | 1.14 | Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, connectors on both ends |