Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Motor/Pulley Characteristics | Table size (length) L (mm) | Table size (width) W (mm) | Stroke(Z Distance) (mm) | Max. Velocity (mm/sec) | Cable Option | Sensor cover position specifications | Sensor logic | Grease Specifications | Sensor voltage | Dead weight (kg) | Accessories | Resolution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,906.38 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 40 | 40 | 13 | 20 | M: Cable for unit with electromagnetic brake | R: Mirror image type | B: All N.O | Blank: Standard grease | 24:24V | 0.6 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,690.10 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 35 | P: Cable for AlphaStep motor | R: Mirror image type | B: All N.O | Blank: Standard grease | 24:24V | 0.6 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,906.38 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 40 | 40 | 13 | 20 | M: Cable for unit with electromagnetic brake | R: Mirror image type | C: Limit is N.C. / ORG1, ORG2 is N.O. | Blank: Standard grease | 24:24V | 0.6 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
2,172.07 € | 1 | Available | 11 Days | With 5-Phase Stepping Motor Brake | 40 | 40 | 13 | 20 | M: Cable for unit with electromagnetic brake | R: Mirror image type | C: Limit is N.C. / ORG1, ORG2 is N.O. | J: Clean environment grease (AFF) | 24:24V | 0.6 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,690.10 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 35 | P: Cable for AlphaStep motor | R: Mirror image type | C: Limit is N.C. / ORG1, ORG2 is N.O. | Blank: Standard grease | 24:24V | 0.6 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,086.53 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | Blank: Standard cable 2 m, connectors on both ends | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 2 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,086.53 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 1: Standard cable 2 m, discrete on one end | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 2 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,097.37 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 2: Standard cable 4 m, connectors on both ends | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 4 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,097.37 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 3: Standard cable 4 m, discrete on one end | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,054.44 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 4: Connector only | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / connector only | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,036.74 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 5: Without cable | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,115.75 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 6: Robot cable 2 m, connectors on both ends | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 2 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,144.97 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 7: Robot cable 4 m, connectors on both ends | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 4 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,144.97 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 8: Robot cable 4 m, discrete on one end | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,115.75 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 9: Robot cable 2 m, discrete on one end | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 2 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | L: L position | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | L: L position | B: All N.O | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | L: L position | B: All N.O | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | L: L position | C: Limit is N.C. / ORG1, ORG2 is N.O. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | L: L position | C: Limit is N.C. / ORG1, ORG2 is N.O. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,086.53 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | Blank: Standard cable 2 m, connectors on both ends | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 2 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,086.53 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 1: Standard cable 2 m, discrete on one end | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 2 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,097.37 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 2: Standard cable 4 m, connectors on both ends | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 4 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,097.37 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 3: Standard cable 4 m, discrete on one end | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,054.44 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 4: Connector only | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / connector only | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,036.74 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 5: Without cable | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,115.75 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 6: Robot cable 2 m, connectors on both ends | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 2 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,144.97 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 7: Robot cable 4 m, connectors on both ends | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 4 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,144.97 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 8: Robot cable 4 m, discrete on one end | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,115.75 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 9: Robot cable 2 m, discrete on one end | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 2 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | L: L position | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | L: L position | B: All N.O | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | L: L position | B: All N.O | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | L: L position | C: Limit is N.C. / ORG1, ORG2 is N.O. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | L: L position | C: Limit is N.C. / ORG1, ORG2 is N.O. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,086.53 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | Blank: Standard cable 2 m, connectors on both ends | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 2 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,086.53 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 1: Standard cable 2 m, discrete on one end | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 2 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,097.37 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 2: Standard cable 4 m, connectors on both ends | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 4 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,097.37 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 3: Standard cable 4 m, discrete on one end | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,054.44 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 4: Connector only | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / connector only | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,036.74 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 5: Without cable | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,115.75 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 6: Robot cable 2 m, connectors on both ends | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 2 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,144.97 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 7: Robot cable 4 m, connectors on both ends | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 4 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,144.97 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 8: Robot cable 4 m, discrete on one end | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,115.75 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 9: Robot cable 2 m, discrete on one end | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 2 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | R: Mirror image type | A: All N.C. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | R: Mirror image type | B: All N.O | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | R: Mirror image type | B: All N.O | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,965.92 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 50 | 50 | 13 | 20 | M: Cable for unit with electromagnetic brake | R: Mirror image type | C: Limit is N.C. / ORG1, ORG2 is N.O. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,749.62 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 50 | 50 | 13 | 35 | P: Cable for AlphaStep motor | R: Mirror image type | C: Limit is N.C. / ORG1, ORG2 is N.O. | Blank: Standard grease | 05:5V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / cable for a AlphaStep stepper motor | 1 μm (At 1,000P/R setting) | |
1,086.53 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | Blank: Standard cable 2 m, connectors on both ends | R: Mirror image type | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 2 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,086.53 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 1: Standard cable 2 m, discrete on one end | R: Mirror image type | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 2 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,097.37 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 2: Standard cable 4 m, connectors on both ends | R: Mirror image type | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 4 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,097.37 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 3: Standard cable 4 m, discrete on one end | R: Mirror image type | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / standard cable, 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,054.44 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 4: Connector only | R: Mirror image type | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / connector only | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,036.74 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 5: Without cable | R: Mirror image type | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,115.75 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 50 | 50 | 13 | 10 | 6: Robot cable 2 m, connectors on both ends | R: Mirror image type | A: All N.C. | Blank: Standard grease | 24:24V | 0.8 | Hex socket head bolt M3-10 × 4 pcs. / robot cable, 2 m, connectors on both ends | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) |
Loading...
Type | Z-Axis Stages | Table materials | Stainless Steel | Moving Guide | Linear Ball Guide |
---|---|---|---|---|---|
Feeding Method | Ball screw | Z Axis Stage Surface | Vertical | Table surface finishes | Electroless Nickel Plating |
Load Capacity (Range)(N) | 30.1~50 | Load Resistance(N) | 49 | Positioning Accuracy(μm) | 6 |
The straightness of a table(μm) | 1 | Sensor | Limit+Home+Near Home | Lead selection(mm) | 1 |
Positioning Repeatability(±dig) | 0.5 | Lost motion(μm) | 1 | Backlash(μm) | 0.5 |
Configure
Basic Attributes
Motor/Pulley Characteristics
Table size (length) L(mm)
Table size (width) W(mm)
Stroke(Z Distance)(mm)
Cable Option
Sensor cover position specifications
Sensor logic
Grease Specifications
Sensor voltage
Filter by CAD data type
Filter by standard shipping days
Optional Attributes