Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Table size and diameter (φ) | Movement Amount of Rotary Stages (deg) | Through transmission Hole | Load Capacity (Range) (N) | Load Resistance (N) | Moment Rigidity (Pitching), In the case of a single axis ("/N·cm) | Moment Rigidity (Yawing), In the case of a single axis ("/N·cm) | Moment Rigidity (Rolling), In the case of a single axis ("/N·cm) | Cable Option | Max. Velocity (dig/sec) | Dead weight (kg) | Accessories | Resolution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,773.64 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | Blank: Without cable | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. | Full ≒ 0.0067° | |
1,820.80 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | A: Standard cable 2 m, connectors on both ends | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / standard cable, 2 m, connectors on both ends | Full ≒ 0.0067° | |
1,820.80 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | B: Standard cable 2 m, discrete on one end | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / standard cable, 2 m, discrete on one end | Full ≒ 0.0067° | |
1,831.06 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | C: Standard cable 4 m, connectors on both ends | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / standard cable, 4 m, connectors on both ends | Full ≒ 0.0067° | |
1,831.06 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | D: Standard cable 4 m, discrete on one end | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / standard cable, 4 m, discrete on one end | Full ≒ 0.0067° | |
1,790.40 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | E: Connector only | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / connector only | Full ≒ 0.0067° | |
1,848.47 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | F: Robot cable 2 m, connectors on both ends | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / robot cable, 2 m, connectors on both ends | Full ≒ 0.0067° | |
1,848.47 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | G: Robot cable 2 m, discrete on one end | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / robot cable, 2 m, discrete on one end | Full ≒ 0.0067° | |
1,877.70 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | H: Robot cable 4 m, connectors on both ends | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / robot cable, 4 m, connectors on both ends | Full ≒ 0.0067° | |
1,877.70 € | 1 | Available | 9 Days | 40 | ±8.5 | No | 30.1~50 | 39.2 | 0.52 | 0.52 | 0.52 | J: Robot cable 4 m, discrete on one end | 102 | 0.5 | Hex socket head bolt M3-25 × 3 pcs. / robot cable, 4 m, discrete on one end | Full ≒ 0.0067° | |
1,830.02 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | Blank: Without cable | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. | Full ≒ 0.0042° | |
1,827.51 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | A: Standard cable 2 m, connectors on both ends | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / standard cable, 2 m, connectors on both ends | Full ≒ 0.0042° | |
1,877.18 € | 1 | Available | 6 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | B: Standard cable 2 m, discrete on one end | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / standard cable, 2 m, discrete on one end | Full ≒ 0.0042° | |
1,887.44 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | C: Standard cable 4 m, connectors on both ends | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / standard cable, 4 m, connectors on both ends | Full ≒ 0.0042° | |
1,887.44 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | D: Standard cable 4 m, discrete on one end | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / standard cable, 4 m, discrete on one end | Full ≒ 0.0042° | |
1,846.78 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | E: Connector only | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / connector only | Full ≒ 0.0042° | |
1,904.85 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | F: Robot cable 2 m, connectors on both ends | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / robot cable, 2 m, connectors on both ends | Full ≒ 0.0042° | |
1,904.85 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | G: Robot cable 2 m, discrete on one end | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / robot cable, 2 m, discrete on one end | Full ≒ 0.0042° | |
1,933.04 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | H: Robot cable 4 m, connectors on both ends | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / robot cable, 4 m, connectors on both ends | Full ≒ 0.0042° | |
1,933.04 € | 1 | Available | 11 Days | 60 | ±5.5 | Presence | 50.1~100 | 58.8 | 0.25 | 0.25 | 0.25 | J: Robot cable 4 m, discrete on one end | 64 | 0.7 | Hex socket head bolt M4-25 × 3 pcs. / robot cable, 4 m, discrete on one end | Full ≒ 0.0042° |
Loading...
Type | Rotary Stage | Motor/Pulley Characteristics | 5-Phase Stepping Motor Standard | Table materials | Aluminum |
---|---|---|---|---|---|
Moving Guide | Combination angular ball bearing | Feeding Method | Ball screw | Thickness H of stage surface(mm) | 35 |
Table surface finishes | Black Anodized Aluminum | Parallelism(μm) | 50 | Sensor | Limit+Home |
Lead selection(mm) | 1 | Positioning Repeatability(±dig) | 0.003 | Lost motion(deg) | 0.003 |
Grease Specifications | Clean environment grease (AFF) | Backlash(deg) | 0.01 |
Configure
Basic Attributes
Table size and diameter(φ)
Movement Amount of Rotary Stages(deg)
Through transmission Hole
Load Capacity (Range)(N)
Load Resistance(N)
Cable Option
Max. Velocity(dig/sec)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes