Linear Ball Guide Stage CAVE-X POSITIONER (KWL) (KWL06030-C1-MAM)

Linear Ball Guide Stage CAVE-X POSITIONER (KWL) KWL06030-C1-MAM

Click on this image to zoom in.

Click on this image to zoom in.

  • Linear Ball Guide Stage CAVE-X POSITIONER (KWL)
  • Linear Ball Guide Stage CAVE-X POSITIONER (KWL)
  • Linear Ball Guide Stage CAVE-X POSITIONER (KWL)
  • Linear Ball Guide Stage CAVE-X POSITIONER (KWL)
  • Volume Discount

Product Details:

Manufacturer part number: KWL06030-C1-MAM

Brand: SURUGA SEIKI

Price: 6,406.18

Delivery time: 9 Days


Technical Data:

Motor/Pulley Characteristics: 5-Phase Stepper Motor with Brake

Travel Distance X Axis: 30 mm

Travel Distance Y Axis: 30 mm

Travel Distance Z Axis: 30 mm

Max. Velocity: 25 mm/sec


(i)Remark

  • Some products are not compliant with restrictions on phthalates, but are compliant with restrictions on 6 other substances.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWL06030-C1-MAM

Part Number
KWL06030-C1-MAM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Motor/Pulley Characteristics Travel Distance X Axis
(mm)
Travel Distance Y Axis
(mm)
Travel Distance Z Axis
(mm)
Max. Velocity
(mm/sec)
Sensor With / Without Cover Cable Option Perpendicularity (Full stroke)
(μm)
Origin sensor option Resolution Dead weight
(kg)
Accessories

6,406.18 €

1 Available 9 Days 5-Phase Stepper Motor with Brake30303025LimitC: YesM: Cable for unit with electromagnetic brake15Blank: NoFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)5.97Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake

Loading...

  1. 1

Basic information

Type XYZ Axis Stage Table materials Stainless Steel Moving Guide Linear Ball Guide
Feeding Method Ball Screw Table size Length(mm) 60 Table size Width(mm) 60
Z Axis Stage Surface Vertical Table surface finishes Electroless Nickel Plating Load Capacity (Range)(N) 50.1 to 100
Load Resistance(N) 68.6 Lead selection(mm) 1 Single-axis precision: unidirectional positioning accuracy(μm) 5
Grease Specifications Blank: Clean environment grease (AFF) Single-axis precision: repeated positioning accuracy(±μm) 0.5 Single-axis precision: lost motion(μm) 1
Single-axis precision: straightness(μm) 3 Single-axis precision: pitching/yawing 20″/15″

This page is Linear Ball Guide Stage CAVE-X POSITIONER (KWL), part number KWL06030-C1-MAM.
You can find the detail information about specifications and dimensions on part number KWL06030-C1-MAM.

Variation of this product

Part Number
KWL06030-C1-MA4M
KWL06030-C1-MA5M
KWL06030-C1-MA6M
KWL06030-C1-PA1P
KWL06030-C1-PA2P
KWL06030-C1-PA3P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Motor/Pulley Characteristics Travel Distance X Axis
(mm)
Travel Distance Y Axis
(mm)
Travel Distance Z Axis
(mm)
Max. Velocity
(mm/sec)
Sensor With / Without Cover Cable Option Perpendicularity (Full stroke)
(μm)
Origin sensor option Resolution Dead weight
(kg)
Accessories

6,552.26 €

1 Available 9 Days 5-Phase Stepper Motor with Brake30303025Limit+HomeC: YesM: Cable for unit with electromagnetic brake154: Center leftFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)5.97Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake

6,552.26 €

1 Available 9 Days 5-Phase Stepper Motor with Brake30303025Limit+HomeC: YesM: Cable for unit with electromagnetic brake155: CW rightFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)5.97Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake

6,552.26 €

1 Available 9 Days 5-Phase Stepper Motor with Brake30303025Limit+HomeC: YesM: Cable for unit with electromagnetic brake156: CW leftFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)5.97Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake

5,909.46 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor30303040Limit+HomeC: YesP: Cable for AlphaStep motor151: CCW right1 μm (At 1,000P/R setting)4.86Hex socket head bolt M4-14 × 8 pcs. / cable for an AlphaStep stepper motor

5,909.46 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor30303040Limit+HomeC: YesP: Cable for AlphaStep motor152: CCW left1 μm (At 1,000P/R setting)4.86Hex socket head bolt M4-14 × 8 pcs. / cable for an AlphaStep stepper motor

5,909.46 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor30303040Limit+HomeC: YesP: Cable for AlphaStep motor153: Center right1 μm (At 1,000P/R setting)4.86Hex socket head bolt M4-14 × 8 pcs. / cable for an AlphaStep stepper motor

Tech Support