Manufacturer part number: KWC06020-LGA
Brand: SURUGA SEIKI
Price: 3,629.29 €
Delivery time: 9 Days
Motor/Pulley Characteristics: 5-Phase Stepping Motor High Resolution
Cable Option: A: Standard cable 2 m, connectors on both ends
Resolution: Full 1 μm / Half 0.5 μm / MS 0.05 μm (when divided into 1/20)
Dead weight: 1.7 kg
Accessories: Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, connectors on both ends
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWC06020-LGA
Part Number
|
---|
KWC06020-LGA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Motor/Pulley Characteristics | Cable Option | Resolution | Dead weight (kg) | Accessories | |
---|---|---|---|---|---|---|---|---|---|
3,629.29 € | 1 | Available | 9 Days | 5-Phase Stepping Motor High Resolution | A: Standard cable 2 m, connectors on both ends | Full 1 μm / Half 0.5 μm / MS 0.05 μm (when divided into 1/20) | 1.7 | Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, connectors on both ends |
Loading...
Type | XYZ Axis Stage | Table materials | Aluminum | Moving Guide | Cross Roller Guides |
---|---|---|---|---|---|
Feeding Method | Ball Screw | Table size Length(mm) | 60 | Table size Width(mm) | 60 |
Travel Distance X Axis(mm) | 20 | Travel Distance Y Axis(mm) | 20 | Travel Distance Z Axis(mm) | 20 |
Z Axis Stage Surface | Vertical | Table surface finishes | Black Anodized Aluminum | Load Capacity (Range)(N) | 5 to 30 |
Load Resistance(N) | 29.4 | Max. Velocity(mm/sec) | 20 | Sensor | Limit+Home |
Lead selection(mm) | 1 | Single-axis precision: unidirectional positioning accuracy(μm) | 5 | Cover Position | L: L position |
Grease Specifications | Blank: Standard grease | Single-axis precision: repeated positioning accuracy(±μm) | 0.3 | Single-axis precision: lost motion(μm) | 1 |
Single-axis precision: straightness(μm) | 3 | Single-axis precision: pitching/yawing | 20″/15″ |
This page is Crossed Roller Guide Stage (KWC), part number KWC06020-LGA.
You can find the detail information about specifications and dimensions on part number KWC06020-LGA.
Configure
Basic Attributes
Motor/Pulley Characteristics
Cable Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KWC06020-LC |
KWC06020-LCJ |
KWC06020-LF |
KWC06020-LG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Motor/Pulley Characteristics | Cable Option | Resolution | Dead weight (kg) | Accessories |
---|---|---|---|---|---|---|---|---|---|
3,471.44 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | Blank: Without cable | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.98 | Hex socket head bolt M4-16 × 4 pcs. | |
3,766.60 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | J: Robot cable 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.98 | Hex socket head bolt M4-16 × 4 pcs. / robot cable, 4 m, discrete on one end | |
3,553.51 € | 1 | Available | 9 Days | 5-Phase Stepping Motor High Torque | Blank: Without cable | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 2 | Hex socket head bolt M4-16 × 4 pcs. | |
3,469.91 € | 1 | Available | 9 Days | 5-Phase Stepping Motor High Resolution | Blank: Without cable | Full 1 μm / Half 0.5 μm / MS 0.05 μm (when divided into 1/20) | 1.7 | Hex socket head bolt M4-16 × 4 pcs. |