Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KYS18100-C5-SAM |
KYS18100-C10-SAM |
KYS18100-N5-SAM |
KYS18100-N10-SAM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Velocity (mm/sec) | With / Without Cover | Lead selection (mm) | Resolution | Dead weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
6,338.26 € | 1 | Available | 9 Days | 140 | C: Yes | 5 | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | 17.44 | |
6,338.26 € | 1 | Available | 9 Days | 215 | C: Yes | 10 | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | 17.44 | |
5,926.32 € | 1 | Available | 9 Days | 140 | N: No | 5 | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | 17.84 | |
5,926.32 € | 1 | Available | 9 Days | 215 | N: No | 10 | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | 17.84 |
Loading...
Type | XY-Axis Stages | Motor/Pulley Characteristics | 5-Phase Stepper Motor with Brake | Table materials | Aluminum |
---|---|---|---|---|---|
Moving Guide | Slide Guide | Feeding Method | Ball Screw | Table size Length(mm) | 180 |
Table size Width(mm) | 180 | Thickness H of stage surface(mm) | 150 | Travel Distance X Axis(mm) | 100 |
Travel Distance Y Axis(mm) | 100 | Table surface finishes | Black Anodized Aluminum | Load Capacity (Range)(N) | 100.1 or More |
Load Resistance(N) | 205.8 | Sensor | Limit+Home+Near Home | Cable Option | M: Cable for unit with electromagnetic brake |
Single-axis precision: unidirectional positioning accuracy(μm) | 15 | Perpendicularity (Full stroke)(μm) | 50 | Grease Specifications | Blank: Clean environment grease (AFF) |
Single-axis precision: repeated positioning accuracy(±μm) | 1 | Single-axis precision: straightness(μm) | 10 | Single-axis precision: pitching/yawing | 30″/20″ |
Accessories | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Single-axis precision: backlash(μm) | 2 |