Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KYL06050-N2-PA1P
Part Number
|
---|
KYL06050-N2-PA1P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Motor/Pulley Characteristics | Thickness H of stage surface (mm) | Travel Distance X Axis (mm) | Travel Distance Y Axis (mm) | Max. Velocity (mm/sec) | Sensor | With / Without Cover | Lead selection (mm) | Cable Option | Single-axis precision: unidirectional positioning accuracy (μm) | Perpendicularity (Full stroke) (μm) | Origin sensor option | Resolution | Single-axis precision: straightness (μm) | Single-axis precision: pitching/yawing | Dead weight (kg) | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,680.58 € | 1 | Available | 95 Days | [α Stepper Motor] α Stepper Motor | 60 | 50 | 50 | 80 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 5 | 25 | 1: CCW right | 2 μm (At 1,000P/R setting) | 3 | 20″/15″ | 2.8 | Hex socket head bolt M4-14 × 8 pcs. / cable for an AlphaStep stepper motor |
Loading...
Type | XY-Axis Stages | Table materials | Stainless Steel | Moving Guide | Linear Ball Guide |
---|---|---|---|---|---|
Feeding Method | Ball Screw | Table size Length(mm) | 60 | Table size Width(mm) | 60 |
Table surface finishes | Electroless Nickel Plating | Load Capacity (Range)(N) | 50.1 to 100 | Load Resistance(N) | 98 |
Grease Specifications | Blank: Clean environment grease (AFF) | Single-axis precision: repeated positioning accuracy(±μm) | 0.5 | Single-axis precision: lost motion(μm) | 1 |
Single-axis precision: backlash(μm) | 1 |
This page is Linear Ball Guide CAVE-X POSITIONER (KYL), part number KYL06050-N2-PA1P.
You can find the detail information about specifications and dimensions on part number KYL06050-N2-PA1P.
Configure
Basic Attributes
Motor/Pulley Characteristics
Thickness H of stage surface(mm)
Travel Distance X Axis(mm)
Travel Distance Y Axis(mm)
Sensor
With / Without Cover
Lead selection(mm)
Cable Option
Single-axis precision: unidirectional positioning accuracy(μm)
Perpendicularity (Full stroke)(μm)
Origin sensor option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KYL06030-C1-MA4M |
KYL06030-C1-MA5M |
KYL06030-C1-MA6M |
KYL06050-N2-PA2P |
KYL06050-N2-PA3P |
KYL06050-N2-PA4P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Motor/Pulley Characteristics | Thickness H of stage surface (mm) | Travel Distance X Axis (mm) | Travel Distance Y Axis (mm) | Max. Velocity (mm/sec) | Sensor | With / Without Cover | Lead selection (mm) | Cable Option | Single-axis precision: unidirectional positioning accuracy (μm) | Perpendicularity (Full stroke) (μm) | Origin sensor option | Resolution | Single-axis precision: straightness (μm) | Single-axis precision: pitching/yawing | Dead weight (kg) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,254.54 € | 1 | Available | 95 Days | 5-Phase Stepper Motor with Brake | 66 | 30 | 30 | 25 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 5 | 15 | 4: Center left | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 3 | 20″/15″ | 2.68 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | |
4,254.54 € | 1 | Available | 95 Days | 5-Phase Stepper Motor with Brake | 66 | 30 | 30 | 25 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 5 | 15 | 5: CW right | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 3 | 20″/15″ | 2.68 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | |
4,254.54 € | 1 | Available | 95 Days | 5-Phase Stepper Motor with Brake | 66 | 30 | 30 | 25 | Limit+Home | C: Yes | 1 | M: Cable for unit with electromagnetic brake | 5 | 15 | 6: CW left | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 3 | 20″/15″ | 2.68 | Hex socket head bolt M4-14 × 8 pcs. / cable for unit with electromagnetic brake | |
3,680.58 € | 1 | Available | 95 Days | [α Stepper Motor] α Stepper Motor | 60 | 50 | 50 | 80 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 5 | 25 | 2: CCW left | 2 μm (At 1,000P/R setting) | 3 | 20″/15″ | 2.8 | Hex socket head bolt M4-14 × 8 pcs. / cable for an AlphaStep stepper motor | |
3,680.58 € | 1 | Available | 95 Days | [α Stepper Motor] α Stepper Motor | 60 | 50 | 50 | 80 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 5 | 25 | 3: Center right | 2 μm (At 1,000P/R setting) | 3 | 20″/15″ | 2.8 | Hex socket head bolt M4-14 × 8 pcs. / cable for an AlphaStep stepper motor | |
3,680.58 € | 1 | Available | 95 Days | [α Stepper Motor] α Stepper Motor | 60 | 50 | 50 | 80 | Limit+Home | N: No | 2 | P: Cable for AlphaStep motor | 5 | 25 | 4: Center left | 2 μm (At 1,000P/R setting) | 3 | 20″/15″ | 2.8 | Hex socket head bolt M4-14 × 8 pcs. / cable for an AlphaStep stepper motor |