Heatsink (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XACP1K100

Part Number
XACP1K100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

203.13 €

6 9 Days

Loading...

  1. 1

Basic information

Colour Black Width(mm) 120 Model Other
Height(mm) 37 Depth(mm) 100 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Heatsink, part number XACP1K100.
You can find the detail information about specifications and dimensions on part number XACP1K100.

Tech Support