Self-tapping screw (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UBS4,8

Part Number
UBS4,​8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.12 €

25 3 Days

Loading...

  1. 1

Basic information

Head form Other Screwing system Pozidriv PZ Surface protection Galvanic/electrolytic zinc plated
With point true Material quality Other Length(mm) 30
Thread type Other Material Steel Thread size (imperial) Other
Hardened true Thread diameter(mm) 4.8 Self boring true
Thread per inch 1

This page is Self-tapping screw, part number UBS4,8.
You can find the detail information about specifications and dimensions on part number UBS4,8.

Tech Support