Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MCS4-SOND910-G |
MCS11-SOND910-G |
MCS22-SOND910-G |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. operation pressure (hPa) | Switch off pressure (bar) | Engaging pressure (bar) | |
---|---|---|---|---|---|---|---|---|
168.17 € | 1 | 4 Days | 7000 | 0|4.5 | 0|4.2 | |||
172.03 € | 1 | 8 Days | 15000 | 0|11 | 0|10.4 | |||
180.70 € | 1 | 49 Days | 25000 | 0|22 | 0|21 |
Loading...
Number of auxiliary contacts as change-over contact | 2 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Width(mm) | 60 | Height(mm) | 110 | Depth(mm) | 96 |
Connection | Inner thread gas cylindrical (BSPP) | With display | false | Diameter(mm) | 0 |
Rated operation power at AC-3, 400 V(kW) | 0 | Number of main contacts as normally open contact | 0 | Rated operation current Ie at AC-3, 400 V(A) | 0 |
Rated operation current Ie at AC-1, 400 V(A) | 0 | With manual on/off switch | false | Switching capacity at AC-3, 240 V(kA) | 0 |
Initial setting(hPa) | 0|0 | End setting(hPa) | 0|0 | Type of electric connection | Screw connection |
Explosion-proof | false | Degree of protection (IP) | IP65 | Initial value measuring range pressure(Pa) | 0 |
Rated voltage Ue at AC 50 Hz(V) | 0|0 | Rated voltage Ue at AC 60 Hz(V) | 0|0 | Rated voltage Ue at DC(V) | 0|110 |
Bursting pressure(bar) | 90 | Electronic version | false | End value measuring range pressure(Pa) | 0 |
Suitable as 2-point controller | true | Suitable as limiter | false | Suitable as guard | true |
Max. test pressure(bar) | 32 | Medium temperature(°C) | 25|80 | With hand operation | false |
Adjustable current range(A) | 0|0 | Pressure-switching differential(bar) | 0 | Degree of protection (NEMA) | Other |
Thread size | 1/2 inch | Number of normally closed contacts as main contact | 0 |