Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B55-50UR
Part Number
|
---|
B55-50UR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Reversed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
831.93 € | 1 | Available | 8 Days | 10 | 41 to 60 | 41 to 60 | 5–30 | 60.1 to 70 | ~ ±10 | Brass | Black Oxide | 35.1 to 40 | 50 | 50 | 24.5 | 68 | 36 | ±10 | ±8 | Left/Right |
Loading...
Feeding Method | Worm Gear | Guiding Mechanism | Dovetail Groove | Through Hole (Table Center Hole) | NA |
---|---|---|---|---|---|
Feed Knob Position | Side | Clamp | Standard | Number of Goniometer Axes | 2-Axis |
This page is 2-Axis Dovetail Goniometer Stage (B55), part number B55-50UR.
You can find the detail information about specifications and dimensions on part number B55-50UR.
Configure
Basic Attributes
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Height of Rotation Center (Range Selectable)(mm)
Travel Distance (Range Selectable)
Table Material
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Rotation Center Height(mm)
Table Size (Thickness) H(mm)
Stroke (α Angle)(deg)
Stroke (β Angle)(deg)
Reversed
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B55-30UR |
B55-40-2N |
B55-40-2NR |
B55-60-2N |
B55-60-2NR |
B55-60N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
644.64 € | 1 | Available | 8 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | 25.1 to 30 | ~ ±10 | Brass | Black Oxide | 25.1 to 30 | 30 | 30 | 9.8 | 30 | 27 | ±10 | ±10 | Left/Right | |
699.89 € | 1 | Available | 5 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | 20.1 to 25 | ±10 to 20 | Brass | Black Oxide | 30.1 to 35 | 40 | 40 | 27.4 | 25 | 35 | ±20 | ±15 | Standard | |
699.89 € | 1 | Available | 9 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | 20.1 to 25 | ±10 to 20 | Brass | Black Oxide | 30.1 to 35 | 40 | 40 | 27.4 | 25 | 35 | ±20 | ±15 | Left/Right | |
943.13 € | 1 | Available | 5 Days | 10 | 41 to 60 | 41 to 60 | 50.1~100 | 30.1 to 35 | ±20 or More | Brass | Black Oxide | 40.1 to 50 | 60 | 60 | 51.9 | 35 | 45 | ±25 | ±20 | Standard | |
1,123.64 € | 1 | Available | 8 Days | 10 | 41 to 60 | 41 to 60 | 50.1~100 | 30.1 to 35 | ±20 or More | Brass | Black Oxide | 40.1 to 50 | 60 | 60 | 51.9 | 35 | 45 | ±25 | ±20 | Left/Right | |
1,082.28 € | 1 | Available | 5 Days | 10 | 41 to 60 | 41 to 60 | 50.1~100 | 50.1 to 60 | ±20 or More | Brass | Black Oxide | 35.1 to 40 | 60 | 60 | 52.9 | 60 | 40 | ±20 | ±15 | Standard |