Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CD75E32-125C-B
Part Number
|
---|
CD75E32-125C-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Cushion | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Bellows | Custom-made Specifications | Lock unit magnet | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.85 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 125 | Standard | Standard | Air cushion | Built-in magnet | None | Without switch | None | None | Band mounting | - | None | None | - | N/A |
Loading...
This page is Air cylinder standard type double acting single rod C75 series, part number CD75E32-125C-B.
You can find the detail information about specifications and dimensions on part number CD75E32-125C-B.
Configure
Basic Attributes
Cylinder Operation Method
Head Cover Port Position
Lock unit magnet
Type
Rod Operation Method
Main Body Shape
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
Cushion
Specifications
Support bracket
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Bellows
Custom-made Specifications
Accessories
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C75E32-25 |
C75E32-250 |
C75E32-25C |
CD75E32-150C-B |
CD75E32-180-B |
CD75E32-25C-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Cushion | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Bellows | Custom-made Specifications | Lock unit magnet | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.89 € | 1 | 4 Days | - | - | - | 32 | 25 | - | - | Rubber bumper | - | - | No Switch | - | - | None | Double end boss-cut | Without rod boot | - | None | - | ||
87.47 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 250 | Standard | Standard | Rubber cushion | Without magnet | None | Without switch | None | None | None | - | None | None | - | N/A | ||
78.74 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 25 | Standard | Standard | Air cushion | Without magnet | None | Without switch | None | None | None | - | None | None | - | N/A | ||
100.98 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 150 | Standard | Standard | Air cushion | Built-in magnet | None | Without switch | None | None | Band mounting | - | None | None | - | N/A | ||
91.13 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 180 | Standard | Standard | Rubber cushion | Built-in magnet | None | Without switch | None | None | Band mounting | - | None | None | - | N/A | ||
87.53 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 32 | 25 | Standard | Standard | Air cushion | Built-in magnet | None | Without switch | None | None | Band mounting | - | None | None | - | N/A |