Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C75E40-160 |
C75F40-160 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Cushion | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Bellows | Custom-made Specifications | Lock unit magnet | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.92 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 40 | 160 | Standard | Standard | Rubber cushion | Without magnet | None | Without switch | None | None | None | - | None | None | - | N/A | ||
102.92 € | 1 | 7 Days | [Double Acting] Double Acting | Single Rods | Standard | 40 | 160 | Standard | Standard | Rubber cushion | Without magnet | None | Without switch | None | None | None | - | None | None | - | N/A |
Loading...
Configure
Basic Attributes
Cylinder Operation Method
Head Cover Port Position
Lock unit magnet
Type
Rod Operation Method
Main Body Shape
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
Cushion
Specifications
Support bracket
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Bellows
Custom-made Specifications
Accessories
Filter by standard shipping days
Optional Attributes