Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EK/0800/B
![]() | ![]() | ![]() | |||||
Lateral | Angular | Axial | |||||
The equalizing element of the EK coupling is the elastomer insert. It transmits torque without backlash or vibration.The elastomer insert defines the characteristics of the entire drive system. | Backlash is eliminated by the press fit of the elastomer into the hubs. Through variation of the Shore hardness of the elastomer insert, the coupling system can be optimized for the ideal torsional characteristics. |
Type | Shore hardness | Color | Material | Relative damping (Ψ) | Temperature range | Features | ||
A | 98 Sh A | red | TPU | 0.4 - 0.5 | -30°C to +100°C | high damping | ||
B | 64 Sh D | green | TPU | 0.3 - 0.45 | -30°C to +120°C | high torsional stiffness | ||
C | 80 Sh A | yellow | TPU | 0.3 - 0.4 | -30°C to +100°C | very high damping | ||
D* | 65 Sh D | black | TPU | 0.3 - 0.45 | -10°C to +70°C | electrically conductive | ||
E | 64 Sh D | beige | Hytrel | 0.3 - 0.45 | -50°C to +150°C | temperature resistant |
SIZE | 2 | 5 | 10 | 20 | 60 | 150 | ||||||||||||||
Type (Elastomer insert) | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | ||
Static torsional stiffness | (Nm/rad) | CT | 50 | 115 | 17 | 150 | 350 | 53 | 260 | 600 | 90 | 1140 | 2500 | 520 | 3290 | 9750 | 1400 | 4970 | 10600 | 2000 |
Dynamic torsional stiffness | (Nm/rad) | CTdyn | 100 | 230 | 35 | 300 | 700 | 106 | 541 | 1650 | 224 | 2540 | 4440 | 876 | 7940 | 11900 | 2072 | 13400 | 29300 | 3590 |
Lateral | (mm) | Max. values | 0.08 | 0.06 | 0.2 | 0.08 | 0.06 | 0.2 | 0.1 | 0.08 | 0.22 | 0.1 | 0.08 | 0.25 | 0.12 | 0.1 | 0.25 | 0.15 | 0.12 | 0.3 |
Angular | (Degree) | 1 | 0.8 | 1.2 | 1 | 0.8 | 1.2 | 1 | 0.8 | 1.2 | 1 | 0.8 | 1.2 | 1 | 0.8 | 1.2 | 1 | 0.8 | 1.2 | |
Axial | (mm) | ±1 | ±1 | ±1 | ±1.5 | ±1.5 | ±1.8 |
SIZE* | 300 | 450 | 800 | 2500 | 4500 | 9500 | |||||||||||
Type (Elastomer insert) | A | B | C | A | B | C | A | B | C | A | B | A | B | A | B | ||
Static torsional stiffness | (Nm/rad) | CT | 12400 | 18000 | 3000 | 15100 | 27000 | 4120 | 41300 | 66080 | 10320 | 87600 | 109000 | 167000 | 372000 | 590000 | 670000 |
Dynamic torsional stiffness | (Nm/rad) | CTdyn | 23700 | 40400 | 6090 | 55400 | 81200 | 11600 | 82600 | 180150 | 28600 | 175000 | 216000 | 337000 | 743000 | 1180000 | 1340000 |
Lateral | (mm) | Max. values | 0.18 | 0.14 | 0.35 | 0.2 | 0.18 | 0.35 | 0.25 | 0.2 | 0.4 | 0.5 | 0.3 | 0.5 | 0.3 | 0.6 | 0.4 |
Angular | (Degree) | 1 | 0.8 | 1.2 | 1 | 0.8 | 1.2 | 1 | 0.8 | 1.2 | 1.5 | 1 | 1.5 | 1 | 1.5 | 1 | |
Axial | (mm) | ±2 | ±2 | ±2 | ±3 | ±3 | ±4 |
Part Number
|
---|
EK/0800/B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Torsional Stiffness (N-m/rad) | Size | Elastomer Insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.23 € | 1 | 12 Days | 1000 to Less Than 5000 | 2001 to 4,000 | High Torsional Rigidity | 1100 | 4000 | 0.02 to 0.2 | 0.2 | 0.8 | -30~120 | 2 | 66080 | 800 | B - Shore 64D |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Resin |
---|---|---|---|---|---|
Shaft D1 Keyway | Without Keyway | Shaft D2 Keyway | Without Keyway |
This page is Flexible Shaft Coupling Accessories - EK Series Elastomer Inserts, part number EK/0800/B.
You can find the detail information about specifications and dimensions on part number EK/0800/B.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Max. Rotational Speed Range(r/min)
Feature
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Torsional Stiffness(N-m/rad)
Size
Elastomer Insert
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EK/0002/D |
EK/0002/E |
EK/0005/A |
EK/0800/C |
EK/0800/D |
EK/0800/E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Torsional Stiffness (N-m/rad) | Size | Elastomer Insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.01 € | 1 | 12 Days | 1.01 to 3.00 | 10,001 to 78,000 | - | 2.4 | 15000 | 0.02 to 0.2 | 0.06 | 0.8 | -10~70 | 1 | 115 | 2 | D - Shore 65D | ||
13.17 € | 1 | 12 Days | 3.01 to 5.00 | 10,001 to 78,000 | Heat Resistant | 5 | 67000 | 0.02 to 0.2 | 0.06 | 0.8 | -50~150 | 1 | 115 | 2 | E - Shore 64D | ||
3.69 € | 1 | 12 Days | 3.01 to 5.00 | 10,001 to 78,000 | Vibration Insulation | 4 | 57000 | 0.02 to 0.2 | 0.08 | 1 | -30~100 | 1 | 150 | 5 | A - Shore 98A | ||
46.23 € | 1 | 12 Days | 100 to Less Than 500 | 2001 to 4,000 | Vibration Insulation | 240 | 4000 | 0.21 to 0.40 | 0.4 | 1.2 | -30~100 | 2 | 10320 | 800 | C - Shore 80A | ||
56.99 € | 1 | 12 Days | 1000 to Less Than 5000 | 2001 to 4,000 | - | 1100 | 4000 | 0.02 to 0.2 | 0.2 | 0.8 | -10~70 | 2 | 66080 | 800 | D - Shore 65D | ||
81.40 € | 1 | 12 Days | 1000 to Less Than 5000 | 2001 to 4,000 | Heat Resistant | 1100 | 4000 | 0.02 to 0.2 | 0.2 | 0.8 | -50~150 | 2 | 66080 | 800 | E - Shore 64D |