Tubular Handles

Tubular Handles

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Handle material: Aluminium
・Colour: Silver, Black

[Features]
・Tubular handles are used, on machine doors.Tubular handles made of aluminium are characterised by their ergonomic and robust construction and modern design
・This version is equipped with angled handle legs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24321.0005
24321.0010
24321.0015
24321.0020
24321.0025
24321.0030
24321.0035
24321.0040
24321.0045
24321.0050
24321.0055
24321.0060
24321.0065
24321.0070
24321.0075
24321.0080
24321.0085
24321.0090
24321.0095
24321.0505
24321.0510
24321.0515
24321.0520
24321.0525
24321.0530
24321.0535
24321.0540
24321.0545
24321.0550
24321.0555
24321.0560
24321.0565
24321.0570
24321.0575
24321.0580
24321.0585
24321.0590
24321.0595
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2 l1
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3 min.
(mm)
a
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
Handle Colour Weight
(g)

20.82 €

1 2 Days 20M61801924254121224425454Aluminium, anodisedsilver242

21.45 €

1 2 Days 20M62002124254121224425454Aluminium, anodisedsilver246

22.28 €

1 2 Days 20M62502624254121224425454Aluminium, anodisedsilver259

22.66 €

1 2 Days 20M63003124254121224425454Aluminium, anodisedsilver276

23.49 €

1 2 Days 20M63503624254121224425454Aluminium, anodisedsilver292

24.82 €

1 2 Days 20M64004124254121224425454Aluminium, anodisedsilver311

23.79 €

1 2 Days 28M82002145066151425506666Aluminium, anodisedsilver430

24.65 €

1 2 Days 28M82502645066151425506666Aluminium, anodisedsilver440

25.57 €

1 2 Days 28M83003145066151425506666Aluminium, anodisedsilver470

26.72 €

1 2 Days 28M83503645066151425506666Aluminium, anodisedsilver495

27.51 €

1 2 Days 28M84004145066151425506666Aluminium, anodisedsilver500

30.69 €

1 2 Days 28M85005145066151425506666Aluminium, anodisedsilver535

33.77 €

1 2 Days 28M86006145066151425506666Aluminium, anodisedsilver570

27.89 €

1 2 Days 30M82002175168151727516868Aluminium, anodisedsilver426

30.15 €

1 2 Days 30M83003175168151727516868Aluminium, anodisedsilver480

31.78 €

1 2 Days 30M83503675168151727516868Aluminium, anodisedsilver511

33.06 €

1 2 Days 30M84004175168151727516868Aluminium, anodisedsilver538

34.80 €

1 2 Days 30M85005175168151727516868Aluminium, anodisedsilver606

37.64 €

1 2 Days 30M86006175168151727516868Aluminium, anodisedsilver660

21.51 €

1 2 Days 20M61801924254121224425454Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack242

22.08 €

1 2 Days 20M62002124254121224425454Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack246

22.74 €

1 2 Days 20M62502624254121224425454Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack259

23.25 €

1 2 Days 20M63003124254121224425454Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack276

24.02 €

1 2 Days 20M63503624254121224425454Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack292

25.51 €

1 2 Days 20M64004124254121224425454Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack311

25.06 €

1 2 Days 28M82002145066151425506666Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack430

25.76 €

1 2 Days 28M82502645066151425506666Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack440

27.14 €

1 2 Days 28M83003145066151425506666Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack470

27.72 €

1 2 Days 28M83503645066151425506666Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack495

28.43 €

1 2 Days 28M84004145066151425506666Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack500

31.32 €

1 2 Days 28M85005145066151425506666Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack535

34.17 €

1 2 Days 28M86006145066151425506666Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack570

28.94 €

1 2 Days 30M82002175168151727516868Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack426

31.03 €

1 2 Days 30M83003175168151727516868Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack480

32.72 €

1 2 Days 30M83503675168151727516868Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack511

33.92 €

1 2 Days 30M84004175168151727516868Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack538

35.72 €

1 2 Days 30M85005175168151727516868Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack606

38.45 €

1 2 Days 30M86006175168151727516868Aluminium, plastic coated, similar to RAL 9005 black, matt structureblack660

Loading...

  1. 1

Basic information

Cap Plastic, light grey Conflict Minerals free yes

Tech Support