• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Tubular Handles (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24321.0025

Part Number
24321.0025
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2 l1
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3 min.
(mm)
a
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
Handle Colour Weight
(g)

23.49 €

1 2 Days 20M63503624254121224425454Aluminium, anodisedsilver292

Loading...

  1. 1

Basic information

Cap Plastic, light grey Conflict Minerals free yes

This page is Tubular Handles, part number 24321.0025.
You can find the detail information about specifications and dimensions on part number 24321.0025.

Variation of this product

Part Number
24321.0010
24321.0015
24321.0020
24321.0030
24321.0035
24321.0040
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d1
(mm)
d2 l1
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3 min.
(mm)
a
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
Handle Colour Weight
(g)

21.45 €

1 2 Days 20M62002124254121224425454Aluminium, anodisedsilver246

22.28 €

1 2 Days 20M62502624254121224425454Aluminium, anodisedsilver259

22.66 €

1 2 Days 20M63003124254121224425454Aluminium, anodisedsilver276

24.82 €

1 2 Days 20M64004124254121224425454Aluminium, anodisedsilver311

23.79 €

1 2 Days 28M82002145066151425506666Aluminium, anodisedsilver430

24.65 €

1 2 Days 28M82502645066151425506666Aluminium, anodisedsilver440

Tech Support