Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22691.0345
Part Number
|
---|
22691.0345 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Body | Threaded bushing | Threaded pin | d1 (mm) | d2 (mm) | d3 (mm) | h (mm) | l (mm) | t (mm) | Tightening torque (Nm) | Load capacity for static load (kN) | WS1 (mm) | WS2 (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.82 € | 1 | 2 Days | With female thread | Stainless steel 1.4305 | - | - | M12 | 17.5 | 25.2 | 30 | - | 18 | 60 | 5.5 | 22 | - | 71 |
Loading...
Insert | Plastic (PEEK), blue | Temperature min.(°C) | -60 | Temperature max.(°C) | 250 |
---|---|---|---|---|---|
Conflict Minerals free | yes |
This page is Pins, with plastic contact surface, part number 22691.0345.
You can find the detail information about specifications and dimensions on part number 22691.0345.
Configure
Basic Attributes
Threaded bushing
Threaded pin
l(mm)
WS2(mm)
Type
Body
d1(mm)
d2(mm)
d3(mm)
h(mm)
t(mm)
Tightening torque(Nm)
Load capacity for static load(kN)
WS1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22691.0021 |
22691.0031 |
22691.0032 |
22691.0041 |
22691.0042 |
22691.0122 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Body | Threaded bushing | Threaded pin | d1 (mm) | d2 (mm) | d3 (mm) | h (mm) | l (mm) | t (mm) | Tightening torque (Nm) | Load capacity for static load (kN) | WS1 (mm) | WS2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.18 € | 1 | 2 Days | With male thread | Stainless steel 1.4305 | - | - | M8 | 12.5 | 19.4 | 10 | 10 | - | 18 | 2.8 | 17 | - | 15 | |||
20.88 € | 1 | 2 Days | With male thread | Stainless steel 1.4305 | - | - | M10 | 14.5 | 21.9 | 10 | 12 | - | 32 | 3.8 | 19 | - | 21 | |||
20.88 € | 1 | 2 Days | With male thread | Stainless steel 1.4305 | - | - | M10 | 14.5 | 21.9 | 15 | 12 | - | 32 | 3.8 | 19 | - | 33 | |||
24.70 € | 1 | 2 Days | With male thread | Stainless steel 1.4305 | - | - | M12 | 17.5 | 25.2 | 10 | 14 | - | 60 | 5.5 | 22 | - | 30 | |||
24.70 € | 1 | 2 Days | With male thread | Stainless steel 1.4305 | - | - | M12 | 17.5 | 25.2 | 15 | 14 | - | 60 | 5.5 | 22 | - | 46 | |||
22.28 € | 1 | 2 Days | With male thread | Plastic (PEEK), blue | stainless steel | stainless steel | M8 | 17 | 19 | 15 | 8 | - | 10 | 2.1 | 17 | 4 | 12 |