Manufacturer part number: 22600.0012
Brand: HALDER
Price: 30.69 €
Delivery time: 2 Days
d1: M12
d2: 16.8 mm
l1: 84.4 mm
l2: 12 mm
l3: 64.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22600.0012
Temperature min.(°C) | -60 | Temperature max.(°C) | 250 | Ball element | Stainless steel 1.4305 |
---|---|---|---|---|---|
Pad | Plastic (PEEK), blue | Nut | Stainless steel A2 | Conflict Minerals free | yes |
This page is Seating Elements, with plastic contact surface, orienting, part number 22600.0012.
You can find the detail information about specifications and dimensions on part number 22600.0012.
Configure
Basic Attributes
Type
d1
d2(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
WS1(mm)
WS2(mm)
WS3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22600.0005 |
22600.0006 |
22600.0008 |
22600.0010 |
22600.0016 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d1 | d2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | WS1 (mm) | WS2 (mm) | WS3 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.40 € | 1 | 2 Days | M5 | 8.5 | 37 | 5 | 27 | 2.5 | 4 | 2.5 | 8 | 6 | |||
21.51 € | 1 | 2 Days | M6 | 8.5 | 44 | 5 | 31.5 | 3 | 4.5 | 3 | 10 | 9 | |||
27.21 € | 1 | 2 Days | M8 | 12.5 | 63.3 | 8.7 | 49 | 4 | 6 | 4 | 13 | 25 | |||
27.71 € | 1 | 2 Days | M10 | 12.5 | 73.3 | 8.7 | 68.9 | 5 | 8 | 5 | 17 | 48 | |||
32.31 € | 1 | 2 Days | M16 | 16.8 | 84.4 | 12 | 64 | 8 | 11 | 8 | 24 | 125 |