Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22593.1010
Part Number
|
---|
22593.1010 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | d1 | d2 (mm) | h1 | h2 (mm) | l1 (mm) | l2 (mm) | WS1 (mm) | WS2 (mm) | Pad | Lock nut | Nut | Threaded pin | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.66 € | 1 | 2 Days | with female thread | 40 | M10 | 2 | 10 | 28 | - | 14 | - | Steel, zinc-plated by galvanization, passivated | Steel, zinc-coated by galvanisation, passivated, ISO 4032 | Steel, zinc-plated by galvanization, passivated | - | 40 |
Loading...
Conflict Minerals free | yes |
---|
Configure
Basic Attributes
l2(mm)
WS2(mm)
Threaded pin
Type
Type
d1
d2(mm)
h1
h2(mm)
l1(mm)
WS1(mm)
Pad
Lock nut
Nut
Filter by standard shipping days
Optional Attributes