Support Legs, impact cushioning (22594.0030)

Support Legs, impact cushioning 22594.0030

Product Details:

Manufacturer part number: 22594.0030

Brand: HALDER

Price: 6.72

Delivery time: 2 Days


Technical Data:

d1: 32

d2: M8 mm

h1: 18

h2: 2 mm

l: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22594.0030

Part Number
22594.0030
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1 d2
(mm)
h1 h2
(mm)
l
(mm)
s
(mm)
WS
(mm)
Load capacity for static load max.
(kN)
Weight
(g)

6.72 €

1 2 Days 32M818265240.8440

Loading...

  1. 1

Basic information

Temperature min.(°C) -30 Temperature max.(°C) 120 Body NBR
disc Steel, zinc-plated by galvanization Screw Steel, zinc-plated by galvanization Conflict Minerals free yes

This page is Support Legs, impact cushioning, part number 22594.0030.
You can find the detail information about specifications and dimensions on part number 22594.0030.

Variation of this product

Part Number
22594.0015
22594.0020
22594.0025
22594.0035
22594.0040
22594.0045
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d1 d2
(mm)
h1 h2
(mm)
l
(mm)
s
(mm)
WS
(mm)
Load capacity for static load max.
(kN)
Weight
(g)

5.19 €

1 2 Days 25M6161.5301.530.5420

5.33 €

1 2 Days 25M6161.5451.530.5422

6.49 €

1 2 Days 32M818240240.8437

8.29 €

1 2 Days 38M820240240.9252

8.53 €

1 2 Days 38M820265240.9257

11.47 €

1 2 Days 50M10222.5452.552.5100

Tech Support